Part Number: U420-006

- USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Power Delivery cable provides 3A (60W) power output for charging mobile devices
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- Easy installation with plug-and-play operation—no software required
- 3-year limited warranty
Features
System Requirements
- Devices with USB-C ports (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
Package Includes
- U420-006 USB Type-C to USB Type-C Cable, M/M, 6 ft.
Specifications
OVERVIEW
UPC Code | 037332218407 |
Technology | Thunderbolt; USB 3.x |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5 mm |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.10 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 10% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U436-06N-G-C | USB-C to Gigabit Network Adapter with 60W USB-C PD Charging - Thunderbolt 3 Compatible, White | |
U442-DOCK1 | USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging | |
U442-DOCK10-S | USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging | |
U444-06N-H4-C | USB-C to HDMI Adapter with PD Charging, HDCP, White | |
U460-003-3AG-C | 3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images