Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds USB-A ports to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.

  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • USB-A ports provide up to 1.5A each for charging devices
  • USB Micro-B port connects to optional adapter for extra power
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required
  • 3-year limited warranty

Overview

The U460-004-4A USB 3.1 Gen 1 USB-C Portable Hub expands the potential of your tablet, laptop, Chromebook, MacBook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for adding a thumb drive and other USB peripherals and charging mobile devices—all at the same time.
The plug-and-play U460-004-4A requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Four USB-A ports accept USB peripherals, such as a flash drive, mouse, keyboard or printer. Each port supports up to 5V/1.5A (7.5W) for fast charging of mobile devices. They also support fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
A USB Micro-B port connects to an optional external USB power adapter to provide the hub with additional power if needed.

Features

Turn Your Device’s USB-C Port into a Workstation
  • Ideal for adding USB peripherals and powering and charging a mobile device simultaneously
  • Plug-and-play operation with no software, drivers or external power required
  • Lightweight aluminum housing about the size of a credit card for easy carrying in a pocket, purse or laptop bag
 
Connect USB Peripherals
  • 4 USB-A ports accept flash drives, mice, keyboards, printers and other USB peripherals
  • Supports up to 5V/1.5A (7.5W) for fast charging of mobile devices
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and USB 1.1

Note: Host must support USB OTG (On-the-Go)

 
Extra Port for Extra Power
  • USB Micro-B port connects to optional external power adapter to provide hub with additional power if needed
 
Built-In Cable with Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

System Requirements

  • Source device with USB-C or Thunderbolt 3 port

Package Includes

  • U460-004-4A USB 3.1 Gen 1 USB-C Portable Hub
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190208
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Details(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered  Yes
Product Length (in.)14.4
Product Length (cm.)36.58
Product Length (ft.)1.2
Product Length (m)0.37
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)0.7
CONNECTIONS
Number of Ports5
Side A - Connector 1USB C (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
Side B - Connector 2MICRO-USB B (FEMALE)
Connector PlatingNickel
CHARGING
Total Charging Watts7.5
Charging PortsUSB-A: 5V 1.5A (7.5W)
Charging Ports / Amps(4) 1.5A
PHYSICAL
ColorSilver
Material of ConstructionAluminum
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)1.20 x 4.90 x 3.90
Shipping Weight (lbs.)0.22
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.16
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range14° to 167°F (-10° to 75°C)
Relative Humidity0-85% non-condensing
BTUs  2.4 BTU/Hr
Power Provided to Connected Device(s)Up to 5V 1.5A (7.5W) per USB Port
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Accessories

USB & Wireless Chargers

  Model Number Description
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.