Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U442-DOCK40-6

USB-C Mini Dock and Multiport Adapter - 8K HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, Gigabit Ethernet, 100W PD Charging, HDR, HDCP 2.3

More Info
Check Prices
OVERVIEW
Product Type
USB Multiport Dock; Multiport Adapter
Device Compatibility
Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Projector; Tablet
Technology
Cat5/5e; Cat6; HDMI; Thunderbolt; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDCP 1.4; DisplayPort 1.4; HDCP 2.3
Resolutions Supported

x1 HDMI port supports resolutions up to 8K (7680 x 4320) @ 30 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K)
Max Supported Video Resolution
7680 x 4320 (8K) @ 30 Hz
Recommended Cabling

P568-XXX-8K6 8K HDMI Cables

Extended Mode
Yes
Extended Mode Details

Extends an HDMI video signal from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz.

Mirror Mode
Yes
Mirror Mode Details

Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz.

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:0; 4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
Yes
 
 
DATA
Data Ports
(2) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
1 Gbps (Gigabit)
INPUT
Input Plug Type
USB-C (MALE)
Input Cord Length (ft.)
0.66
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
Bus; USB
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
100W; 3.0
 
 
 
 
CONNECTIONS
Number of Ports
6
Ports
1
Ports Detail

Connect to a wired Gigabit Ethernet network via the RJ45 port

Dock Connectors
(x2) USB-A Female; (x2) USB-C Female; (x1) HDMI Female
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(2) USB C (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
 
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
2.4A (USB Hub)
Total Charging Watts
100
Charging Port Type
(2) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports
(1) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W)
Charging Ports Details
  • (1) USB-C PD 3.0 charging port supports up to 100 Watts of total charging capacity, with 15 Watts dedicated to the unit itself and 85 Watts allocated for charging a connected host device
  • (1) USB-C port supports 5V/1.5A (7.5W) charging to a connected device
  • (1) USB-A port supports 5V/1.5A (7.5W) charging to a connected device
  • (1) USB-A port supports 900mA (0.9A) maximum downstream charging
  • Both USB-A ports and USB-C charging port share 12 Watts total charging capacity
  • All ports support short-circuit, over-current and over-voltage protection
Charging Ports / Amps
(1) 0.9A; (2) 1.5A; (1) 5A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
Gray
Material of Construction
TPE+PVC+ABS
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
TPE
Cable Jacket Rating
FT2
Cable Outer Diameter (OD)
5.0mm
Wire Gauge (AWG)
34+24
Cable Length (ft.)
0.66
Cable Length (in.)
7.87
Housing Color
Gray
Total Number of Ports
6
Unit Dimensions (hwd / in.)
0.710 x 1.210 x 5.590
Unit Packaging Type
Box
Unit Weight (lbs.)
0.201
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
50° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
100W
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
FEATURES & SPECIFICATIONS
Overcurrent Protection
Yes
Overvoltage Protection
Yes
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate
1 Gbps; 10 Gbps; 10 Mbps; 100 Mbps
MST Support
No
Network Speed Support
1 Gbps (Gigabit)
Ethernet Support
Yes
Auto MDIX Support
No
Full Duplex Support
Yes
Displayport Specification
1.4
HDCP Specification
1.4; 2.3
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
EN 55032; ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
AUDIO
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
STORAGE
 
 
U442-DOCK8-B

USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, USB 3.x Gen 2 (10Gbps), USB-A/USB-C Hub, GbE, 85W PD Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Device Compatibility
Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Projector; Tablet
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; Thunderbolt; USB 3.x; Stereo Audio
Country/Region
North America
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Number of Monitors Supported
3
Video Ports
(2) DISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.2
Resolutions Supported

The maximum video resolution supported on each video output is dependent on the graphics card capabilities of the host. The U442-DOCK8-B supports host devices with DP 1.2 (HBR2), DP 1.4 (HBR3) or DP 1.4 (HBR3 DSC1.2) graphics capabilities. The maximum single-display video outputs under each are as follows:

USB-C DP 1.2 (HBR2):

  • HDMI: 3840 x 2160 (4K x 2K) @ 30 Hz
  • DisplayPort: 3840 x 2160 (4K x 2K) @ 30 Hz

USB-C DP 1.4 (HBR3):

  • HDMI: 3840 x 2160 (4K x 2K) @ 60 Hz
  • DisplayPort: 3840 x 2160 (4K x 2K) @ 60 Hz

USB-C DP 1.4 (HBR3 DSC 1.2):

  • HDMI: 3840 x 2160 (4K x 2K) @ 60 Hz
  • DisplayPort: 5120 x 2880 (5K) @ 30 Hz
  • DisplayPort (both ports connected to a single monitor): 5120 x 2880 (5K) @ 60 Hz*

Note: Requires two 5K-compatible DisplayPort cables to be connected to a single 5K-compatible display simultaneously. Sold separately, see Recommended Cabling for details.

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K)
Max Supported Video Resolution
HDMI/DP: 3840 x 2160 @30Hz
Extended Mode
Yes
Extended Mode Details
Extend the Host Laptop or Computer's Desktop Across Multiple Displays
Capable of extending a desktop or transmitting different video to multiple displays using MST Mode on a Windows source. The video output quality and combinations is determined by the graphics card and video transmission capabilities of the host computer. The following video outputs are supported:

USB-C DP 1.2 (HBR2):

  • HDMI (1080p @ 60 Hz) + DP1 (1080p @ 60 Hz)
  • DP1 (1080p @ 60 Hz) + DP2 (1080p @ 60 Hz)
  • HDMI (1080p @ 30 Hz) + DP1 (1080p @ 30 Hz) + DP2 (1080p @ 30 Hz)

USB-C DP 1.4 (HBR3):

  • HDMI (1440p @ 60 Hz) + DP1 (1440p @ 60 Hz)
  • DP1 (1440p @ 60 Hz) + DP2 (1440p @ 60 Hz)
  • HDMI (1080p @ 60 Hz) + DP1 (1080p @ 60 Hz) + DP2 (1080p @ 60 Hz)

USB-C DP 1.4 (HBR3 DSC 1.2):

  • HDMI (4K @ 60 Hz) + DP1 (4K @ 60 Hz)
  • DP1 (4K @ 60 Hz) + DP2 (4K @ 60 Hz)
  • HDMI (4K @ 30 Hz) + DP1 (4K @ 30 Hz) + DP2 (4K @ 30 Hz)

Note: Extending a desktop and transmitting different video content to multiple displays using MST Mode is only supported on Windows sources. Mac OS devices are only capable of extending across a single display with any additional connected displays being mirrored via SST Mode. The U442-DOCK8-BINT is capable of transmitting video content to up to three displays. A compatible laptop can utilize its internal display along with two connected displays, or transmit to three connected displays only. Compatible video cables are required and sold separately, see Recommended Cabling for details.

Mirror Mode
Yes
Mirror Mode Details
Mirror Video Output from a Host Laptop or Computer Across Multiple Displays
Capable of mirroring the video output from the host to multiple displays in the following video outputs combinations:
  • 1x HDMI (1080p 60Hz) + 1x DP (1080p 60Hz)
  • 1x DP (1080p 60Hz) + 1x DP (1080p 60Hz)
  • 1x HDMI (1080p 30Hz) + 1x DP (1080p 30Hz) + 1x DP (1080p 30Hz)

Note: Extending a desktop and transmitting different video content to multiple displays using MST Mode is only supported on Windows sources. Mac OS devices are only capable of mirrored content via SST Mode. The U442-DOCK8-B is capable of transmitting video content to up to three displays. A compatible laptop can utilize its internal display along with two connected displays, or transmit to three connected displays. Compatible video cables are required and sold separately, see Recommended Cabling for details.

Max Supported Color Depth
36-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
Yes
 
 
DATA
Data Ports
(3) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
 
INPUT
 
 
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 2A
AC Power Adapter Output Specs (V / A)
20V / 5A
AC Power Adapter Cord Length (ft.)
5.9
AC Power Adapter Cord Length (m)
1.8
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter with detachable power cord
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
AC Adapter
Input: 100-240V, 50/60 Hz, 2A; Output: 20V, 5A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
15.00
 
CONNECTIONS
Number of Ports
10
 
 
 
Side A - Connector 1
3.5MM (FEMALE)
Side B - Connector 1
USB C (FEMALE)
Side B - Connector 2
(2) DISPLAYPORT (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Connector Plating
Nickel
Side A - Connector 2
USB C (FEMALE)
Side A - Connector 3
USB A (FEMALE)
Side B - Connector 5
(2) USB A (FEMALE)
 
 
 
 
CHARGING
Number of Charging Ports
4
 
Total Charging Watts
85
Charging Port Type
(2) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 85W Power Delivery (PD 3.0)
Charging Ports Details
  • 1 x USB-C 3.2 Gen 2 port (5V/1.5A)
  • 2 x USB-A 3.2 Gen 2 ports (5V/0.9A)
  • 1 x USB-A 3.2 Gen 2 port with Fast Charging (5V/1.5A) and Apple Charge 2.4A
Charging Ports / Amps
1.5A; 5A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
Black
Material of Construction
Polycarbonate, ABS
 
 
 
 
 
 
 
 
 
Total Number of Ports
10
Unit Dimensions (hwd / in.)
3.400 x 7.500 x 1.100
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-A: 5V/1.5A (7.5W), USB-C: 20V/4.25A (85W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
EDID Compatible
Yes
FEATURES & SPECIFICATIONS
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
 
MST Support
Yes
 
Ethernet Support
Yes
Auto MDIX Support
Yes
Full Duplex Support
Yes
Displayport Specification
1.4
HDCP Specification
1.4; 2.2
Driver Required
No
Quick Charge Compliant
No
Multi-Resolution Support
Yes
UASP Support
No
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Recommended Category Cable
Cat5, Cat6 Cables
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
Product Compliance
RoHS; REACH; FCC (USA)
External Power Supply Certifications
CE; GS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details

3.5mm Combo Stereo Audio / Microphone Jack

Audio Specification
Supports 2.1 channel surround sound
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power (Blue), RJ45 Port: Green (Connection) / Orange (Activity)
STORAGE
 
 
U442AB-DOCK9

USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, VGA, USB 3.2 Gen 2, USB Hub, Gigabit Ethernet, 100W PD Charging, Antibacterial

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Device Compatibility
Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Phone; Printer; Projector; Tablet; Watch
Technology
DisplayPort; HDMI; Stereo Audio; USB 3.x; VGA/SVGA
Country/Region
North America
Host Connector
USB C (FEMALE)
VIDEO
Video Input
USB C (FEMALE)
Video Output
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Number of Monitors Supported
3
Video Ports
DISPLAYPORT (FEMALE); HD15 (FEMALE); (2) HDMI (FEMALE)
Video Ports Details
HDCP 1.4; HDCP 2.2; DisplayPort 1.4
Resolutions Supported
  • HDMI: 4096 x 2160 @ 60 Hz (4K x 2K)
  • DisplayPort: 3840 x 2160 @ 60 Hz (4K x 2K)
  • HD15 (VGA): 1920 x 1200 @ 60 Hz (1080p)
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
HDMI: 4096 x 2160 @60HZ, DP: 3840 x 2160 @60HZ, VGA: 1920 x 1200 @60Hz
Extended Mode
Yes
Extended Mode Details

Extend the host computer's desktop, transmit video or display images across up to three connected displays in the following video combinations:

Windows:

  • Supports dual video output at 4K/30 Hz per output (HDMI + HDMI or HDMI + DisplayPort)
  • Supports triple video output at 4K/30Hz + 2x 1080P/60Hz simultaneously in MST mode (HDMI + HDMI + DP or HDMI + HDMI + VGA)

Mac OS:

  • Supports dual video output at 4K/60Hz per output (HDMI + HDMI or HDMI + DisplayPort)
  • Not capable of extending a desktop across three displays (displays will only mirror images via SST Mode)

Note: To achieve the above max resolution of each port, the connected host should support DP1.4 Alt Mode. The video resolutions will be decreased if the host only supports DP1.2 due to bandwidth limitations. The above resolution combinations are for reference, the actual video output resolution depends on the connected host and displays.

Mirror Mode
Yes
Mirror Mode Details

Mirror video content or images across up to three connected displays in the following video combinations:

Windows:

  • Supports dual video output at 4K/30 Hz per output (HDMI + HDMI or HDMI + DisplayPort)
  • Supports triple video output at 4K/30Hz + 2x 1080P/60Hz simultaneously under MST mode (HDMI + HDMI + DP or HDMI + HDMI + VGA)

Mac OS:

  • Supports dual video output at 4K/60Hz per output (HDMI + HDMI or HDMI + DisplayPort)
  • Supports triple video output at 4K/60Hz + 4K/60 Hz + 1080P/60Hz under SST mode to mirror video across each display

Note: To achieve the above max resolution of each port, the connected host should support DP1.4 Alt Mode. The video resolutions will be decreased if the host only support DP1.2 due to bandwidth limitations. The above resolution combinations are for reference, the actual video output resolution depends on the connected host and displays.

Max Supported Color Depth
30-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
Yes
Signal Transmission
Unidirectional
Bandwidth
16.2 Gbps
DATA
Data Ports
(4) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 2.0; (2) USB-A - USB 3.2 Gen 2 (10 Gbps); USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
INPUT
Input Plug Type
NEMA 5-15P
 
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 2.0A
AC Power Adapter Output Specs (V / A)
20.5V / 5.85A
AC Power Adapter Cord Length (ft.)
3.94
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120
Maximum Input Amps
2.0
Product Length (in.)
7.28
Product Length (cm.)
18.5
Product Length (ft.)
0.61
Product Length (m)
0.185
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter with detachable power cord
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
AC Adapter
100-240V, 50/60 Hz, 2A
DC Barrel Plug
OD: 7.4 x 0.6 x 12.5mm, Positive Pin, Negative Sleeve
 
AC Adapter Output Specs (V / A)
20.5V ~ 5.85A
CONNECTIONS
Number of Ports
18
 
Ports Detail

Connect to a wired Gigabit Ethernet network using user-supplied Cat6 cabling (such as the N201-Series, sold separately).

 
Side A - Connector 1
(3) USB C (FEMALE)
Side B - Connector 1
3.5MM (FEMALE)
Side B - Connector 2
TOSLINK (FEMALE)
Side B - Connector 3
RCA (FEMALE)
Side B - Connector 4
SD (FEMALE)
Connector Plating
Nickel
Side A - Connector 2
(5) USB A (FEMALE)
Side A - Connector 3
(2) HDMI (FEMALE)
Side B - Connector 5
MICRO SD (FEMALE)
Side A - Connector 4
DISPLAYPORT (FEMALE)
Side A - Connector 5
HD15 (FEMALE)
Side A - Connector 6
RJ45 (FEMALE)
Connector Style
Straight
CHARGING
Number of Charging Ports
7
 
Total Charging Watts
120
Charging Port Type
(3) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports
(1) 2.4A Quick Charge; (4) USB-A: 0.9A; (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W)
Charging Ports Details
  • 1 x USB-C 3.2 Gen 2 port (5V/1.5A)
  • 2 x USB-A 3.2 Gen 2 ports (5V/0.9A)
  • 2 x USB-A 2.0 ports (share 0.9A total)
  • 1 x Quick Charge (QC) 3.0 port (2.4A)
  • 1 x USB-C PD 3.0 Port 100W (20V/5A)
Charging Ports / Amps
(2) 0.9A; (1) 1.5A; (1) 2.4A; (1) 5A
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console
Smart Charging Details
120W power supply distributes power intelligently between the host and all connected devices. The host device is charged with between 60W to 100W depedning on the devices also being charged.
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
 
Cable Outer Diameter (OD)
5.0 mm
 
Cable Length (ft.)
3.28
Cable Length (in.)
39.36
 
Total Number of Ports
18
Unit Dimensions (hwd / in.)
1.180 x 7.280 x 3.150
Unit Packaging Type
Box
Unit Weight (lbs.)
0.75
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Max 120W power supply from DC adapter (supports 120W total to the dock, with maximum 100W to the host computer). USB-C PD port = 20V/5A (100W). USB 3.2 Type-A ports: Max 900mA downstream charging per port. USB 2.0 Type-A ports: x2 ports share max 900mA downstream charging. USB 3.2 Type-C port: Max 1.5A downstream charging. QC 3.0 port: 5V/9V/12V
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
EDID Compatible
Yes
FEATURES & SPECIFICATIONS
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
5
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.2 Gen 2 (Up to 10 Gbps)
 
MST Support
Yes
Network Speed Support
1 Gbps (Gigabit)
Ethernet Support
Yes
 
 
Displayport Specification
1.4
HDCP Specification
1.4; 2.2
 
Quick Charge Compliant
3.0
Multi-Resolution Support
Yes
 
Suspend Mode Support
Yes
 
Recommended Category Cable
Cat6 UTP
Antibacterial
Yes
SD Card Specification
Micro SD; SD
 
STANDARDS & COMPLIANCE
 
Product Certifications
EN 55032; EN 55035; ICES (Canada)
Product Compliance
FCC Part 15 Class B (USA); RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
3.5MM (FEMALE); RCA (FEMALE); TOSLINK (FEMALE)
Audio Ports Details
  • (x1) 3.5mm
    • Support phone out with digital audio max 96KHz/24bit sampling rate
    • Support Mic in with digital audio max 96KHz/24bit sampling rate
    • Support CTIA & OMTP auto detection
  • (x1) Toslink
    • Support digital audio max 96KHz/24bit sampling rate
  • (x1) RCA
    • Support digital audio max 96KHz/24bit sampling rate
Audio Specification
Supports digital audio with max 96Khz/24bit sampling rate
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Orange (Power), Green (Activity)
STORAGE
Card Slots
MICRO SD (FEMALE); SD (FEMALE)
Card Slots Details
  • SD and mSD (TF) 4.0 ports each support UHS-II up to 312MBps data rate
  • Both card slots can be used simultaneously
U460-004-4C-G2C

4-Port USB-C Hub, USB 3.2 Gen 2 (10 Gbps), 4x USB-C Ports, 100W PD Charging, Thunderbolt 3 Compatible, Gray

More Info
Check Prices
OVERVIEW
Product Type
Hub
Device Compatibility
Amazon Kindle; Chromebook; Computer; Headphones; Laptop; Phone; Tablet; Video Game System; Watch
Technology
Thunderbolt; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
 
 
Number of Monitors Supported
0
 
 
 
 
 
 
Extended Mode
No
 
Mirror Mode
No
 
 
 
 
 
 
DisplayPort Alt Mode
No
 
 
 
DATA
Data Ports
(4) USB C (FEMALE)
Data Ports Details
(4) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
 
 
INPUT
 
 
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
 
 
Built-In Cable Length (ft.)
0.492
Built-In Cable Length (in.)
5.91
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
Bus; USB
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
 
 
 
CONNECTIONS
Number of Ports
4
 
 
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB C (FEMALE)
 
 
 
Connector Plating
Nickel
 
 
 
 
 
 
 
CHARGING
Number of Charging Ports
4
 
Total Charging Watts
100
Charging Port Type
(4) USB C (FEMALE)
Charging Ports
(1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (3) USB-C: 5V 1.5A (7.5W)
 
Charging Ports / Amps
(3) 1.5A; (1) 5A
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console
 
PHYSICAL
Color
Black; Gray
Material of Construction
TPE + ABS
Cable Jacket Color
Black
 
Cable Jacket Material
TPE
 
Cable Outer Diameter (OD)
4.3MM
Wire Gauge (AWG)
34/24
 
 
 
Total Number of Ports
4
Unit Dimensions (hwd / in.)
0.470 x 1.570 x 3.780
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
14° to 113°F (-10° TO 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% TO 85% RH, NON-CONDESNING
Storage Humidity Range
25% TO 93% RH, NON-CONDESNING
Power Provided to Connected Device(s)
(X3) USB-C DATA PORTS: 12W; (X1) USB-C CHARGING PORT: 100W (20V, 5A; 15W IS DEDICATED TO THE FUNCTIONING OF THE HUB)
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate
(4) 10 Gbps
 
 
Ethernet Support
No
Auto MDIX Support
No
Full Duplex Support
No
 
 
Driver Required
No
 
 
UASP Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
 
 
 
Over Current Protection
Y
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS3; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
STORAGE
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.