Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-002-W12

2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
 
 
 
OUTPUT
Overload Protection
Yes
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(2) USB A (FEMALE)
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.4A
Total Charging Watts
17
Charging Method
USB
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 1A (5W)
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(1) 1A; (1) 2.4A
 
 
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
 
POWER
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
 
 
INPUT TRANSFORMER
 
U280-W01-QC3-1

1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
Technology
USB 2.0 (High Speed)
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
100; 100-127; 100-140; 110; 110-240; 120; 125; 127; 200; 200-240
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Connection Type
NEMA 1-15P
Input Frequency
50 / 60 Hz
Input Current
0.45A Max
OUTPUT
Overload Protection
Yes
Frequency Compatibility
50 / 60 Hz
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB A (FEMALE)
 
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
18
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
Charging Ports / Amps
3A / 2A / 1.5A
Charging Method Detail
Quick Charge 3.0
Charging Ports
2.4A Quick Charge; USB-A: 2A
Compatible Devices
Portable Speaker; Smartphone; Tablet
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
2.200 x 1.700 x 1.100
Material of Construction
Plastic
Total Number of Ports
1
Unit Weight (lbs.)
0.15
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Y
Quick Charge Compliant
3.0
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
18
USB Power Delivery (PD) Charging Support
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (6V-6.5V/3A), Green (5V-9V/2A), Red (9V-12V/1.5A)
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
0.229
Power Provided to Connected Device(s)
18W
 
 
INPUT TRANSFORMER
Input Voltage

Supports an input voltage range of 100-240V

U280-W04-100C2G

4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Connection Type
NEMA 1-15P
Input Frequency
50 / 60 Hz
Input Current
1.6A (Max)
OUTPUT
Overload Protection
Yes
Frequency Compatibility
50 / 60 Hz
CONNECTIONS
Number of Ports
4
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(2) USB C (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE)
CHARGING
Number of Charging Ports
4
Total Charging Amps
5A
Total Charging Watts
100
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports Details

Four Port:

USB-C1: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/3,25A (65W)

USB-C2: 5V/3A (15W), 9V/2A (18W)

USB-A 1-2: 5V/3.4A (17W)

Output Single Port

USB-C1: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/5A (100W)

USB-C2: 5V/3A (15W), 9V/2A (18W)

USB-A1: 5V/2.4A (12W)

USB-A2: 5V/2.4A (12W)

Charging Ports / Amps
(2) 2.4A; 3A; 5A
Charging Method Detail

Power Delivery 3.0

 
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
1.165 x 3.169 x 3.149
Material of Construction
PC (Plastic)
 
Unit Weight (lbs.)
0.58
Unit Packaging Type
Box
FEATURES & SPECIFICATIONS
GaN Technology
Yes
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL Listed
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
 
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Power
ENVIRONMENTAL
Operating Temperature Range
0° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
 
 
Power Provided to Connected Device(s)
USB C1 (65W) + USB C2 (18W) + USB A1-2 (17W) = 100W or USB C1 (100W)
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
INPUT TRANSFORMER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.