Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRCOOL3KTP25U

SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Server; UPS
 
INPUT
Electrical Consumption (Max)
3536 Watts
Nominal Input Voltage(s) Supported
208V AC
Nominal Input Voltage Description
200-240 VAC 60 Hz
Input Connection Type
Hardwire
Input Plug Features
Hardwire
Voltage Compatibility (VAC)
200-240
Input Frequency
60 HZ
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
COOLING
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
 
 
 
 
 
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Standard
Form Factors Supported
Rackmount
Maximum Device Depth (in.)
32
Unit Dimensions (hwd / in.)
64.110 x 23.730 x 42.950
Weight Capacity - Stationary (lbs.)
550
 
 
 
 
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
ENVIRONMENTAL
 
 
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
WARRANTY & SUPPORT
 
USER INTERFACE, ALERTS & CONTROLS
 
OPERATION
 
 
 
 
 
 
 
 
 
 
SRCOOL3KTP33U

SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Server; UPS
 
INPUT
Electrical Consumption (Max)
3536 Watts
Nominal Input Voltage(s) Supported
208V AC
Nominal Input Voltage Description
208V AC 60 Hz
Input Connection Type
Hardwire
Input Plug Features
Hardwire
Voltage Compatibility (VAC)
200-240
Input Frequency
60 HZ
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
COOLING
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
 
 
 
 
 
PHYSICAL
Color
Black
Rack Height
33U
Rack Depth
Standard
Form Factors Supported
Rackmount
Maximum Device Depth (in.)
32
Unit Dimensions (hwd / in.)
78.100 x 23.730 x 42.950
Weight Capacity - Stationary (lbs.)
550
 
 
 
 
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
ENVIRONMENTAL
 
 
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
WARRANTY & SUPPORT
 
USER INTERFACE, ALERTS & CONTROLS
 
OPERATION
 
 
 
 
 
 
 
 
 
 
SRCOOL5KWRM42U

SmartRack Self-Cooling 42U Server Rack Enclosure with Single-Phase 5.5 kW (18,766 BTU) Cooling Unit, 208V, 60 Hz

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Patch Panel; Server; UPS
Rack Type
Enclosure
INPUT
Electrical Consumption (Max)
5500 Watts
Nominal Input Voltage(s) Supported
208V AC
Nominal Input Voltage Description
208V AC 60 Hz
Input Connection Type
Hardwire, Optional 12ft. Cable with L6-30P included
Input Plug Features
Hardwire
Voltage Compatibility (VAC)
208
Input Frequency
60 Hz
Input Phase
Single-Phase
Input Plug Type
NEMA L6-30P
 
OUTPUT
Frequency Compatibility
60 Hz
COOLING
Cooling Capacity (BTUs)
18766
Cooling Capacity (kW)
5.5
Airflow
470 CFM
Cooling Type
Active
Cooling Type Details
Direct Expansion (DX) refrigerant based
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
1.2 KG
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Deep
Form Factors Supported
Rackmount
Maximum Device Depth (in.)
42.95
Unit Dimensions (hwd / in.)
82.660 x 23.620 x 47.260
Weight Capacity - Stationary (lbs.)
3000
Primary Form Factor
Rackmount
Material of Construction
Steel
Usable Rack Space
27U
Unit Weight (lbs.)
552.26
FEATURES & SPECIFICATIONS
Built-in Cable Management
Yes
Extra Wide
No
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
Compressor Type
ROTARY DC COMPRESSOR
 
 
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
Product Certifications
CAN/CSA-C22.2 No. 60335 (Canada); NOM (Mexico); UL 60355
ENVIRONMENTAL
Audible Noise
65dBA
 
 
 
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXMINI 
Network Management Card Description
WEBCARDLXMINI Allows full remote access and management via browser, SNMP, telnet or SSH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
OPERATION
 
 
 
 
 
 
 
 
 
 
SRCOOLDXRW12

In-Row Precision Cooling System - 12.8 kW (43,686 BTU/hr), 3PH, 208V, 42U, 300mm

More Info
Check Prices
OVERVIEW
 
 
INPUT
Electrical Consumption (Max)
4800 Watts
Nominal Input Voltage(s) Supported
208V AC
Nominal Input Voltage Description
208V AC 60 Hz
Input Connection Type
3-wire / 4-wire + Ground
Input Plug Features
3-wire / 4-wire + Ground
Voltage Compatibility (VAC)
208
Input Frequency
60 Hz
 
 
Maximum Input Amps
16
OUTPUT
Frequency Compatibility
60 Hz
COOLING
Cooling Capacity (BTUs)
43686
Cooling Capacity (kW)
12.8
Airflow
1,475 CFM
Cooling Type
Active
 
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
12.1 lb. / 5.0 kg (Nominal)
PHYSICAL
Color
Black
 
 
 
 
Unit Dimensions (hwd / in.)
78.700 x 11.800 x 43.300
 
 
Material of Construction
Aluminium, Steel
 
Unit Weight (lbs.)
397
FEATURES & SPECIFICATIONS
 
 
 
 
 
Compressor Type
Rotary (Inverter Driven)
Sound Level (Noise)
68 DBA @ 1475 CFM @ 1 METER
Fans (Type/Quantity)
0-2000 RPM x 3
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
Product Certifications
CAN/CSA-C22.2 No. 60335 (Canada); NOM (Mexico); UL 60355
ENVIRONMENTAL
Audible Noise
68 dBA
Storage Temperature Range
-40° to 140° F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Operating Temperature
-4° to 115°F (-16° to 46°C)
Operating Humidity Range
5 to 80%
Ambient Operation RH
5 to 80%
Condensate Drain Pumps (L/HR)
Max distance 150ft (45m), max lift 26.5ft (8m)
Condensate Water Drains
1/4 in. Connection
COMMUNICATIONS
 
 
SNMP Compatibility
Yes,  WEBCARDLXMINI  card included.
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
7-inch color touchscreen
OPERATION
Operation Mode
Cooling, Standby, Off, Maintenance Mode
Supply Air Temperature (Celsius)
18-27 deg. C (limited by heating load)
Applied Containment Types
Close/Open
Fan Controls
Automatic
Force Modes
Maintenance Mode, Rotation Mode
Installation Modes
Condenser above or slightly below In-Row; vertical condenser.
Manual Modes
Service and factory setting menus for manual adjustment
Power Redundancies
Single only
System Type Selections
Deg. F; Deg. C (default is Deg. F)
Temperature Unit Selections
Deg. F; Deg. C (default is Deg. F)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.