Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOL3KTP25U

SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Server; UPS
INPUT
Electrical Consumption (Max)
3536 Watts
Nominal Input Voltage(s) Supported
208V AC
Nominal Input Voltage Description
208V AC 60 Hz
Input Connection Type
Hardwire
Input Plug Features
Hardwire
Voltage Compatibility (VAC)
208
Input Frequency
60 HZ
OUTPUT
Frequency Compatibility
60 Hz
COOLING
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Standard
Form Factors Supported
Rackmount
Maximum Device Depth (in.)
32
Unit Dimensions (hwd / in.)
64.110 x 23.730 x 42.950
Weight Capacity - Stationary (lbs.)
550
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
SRCOOL3KTP33U

SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Server; UPS
INPUT
Electrical Consumption (Max)
3536 Watts
Nominal Input Voltage(s) Supported
208V AC
Nominal Input Voltage Description
208V AC 60 Hz
Input Connection Type
Hardwire
Input Plug Features
Hardwire
Voltage Compatibility (VAC)
208
Input Frequency
60 HZ
OUTPUT
Frequency Compatibility
60 Hz
COOLING
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
PHYSICAL
Color
Black
Rack Height
33U
Rack Depth
Standard
Form Factors Supported
Rackmount
Maximum Device Depth (in.)
32
Unit Dimensions (hwd / in.)
78.100 x 23.730 x 42.950
Weight Capacity - Stationary (lbs.)
550
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.