Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOL24K

Portable AC Unit for Server Rooms - 24,000 BTU (7 kW), 208/240V

More Info
INPUT
Electrical Consumption (Max)
2560 Watts
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Nominal Input Voltage Description
208-240V AC 60 Hz
Input Connection Type
NEMA L6-20P
Input Plug Features
NEMA L6-20P
Voltage Compatibility (VAC)
208; 240
Input Frequency
60 HZ
Input Cord Length (ft.)
6.56
 
OUTPUT
Frequency Compatibility
60 Hz
COOLING
Airflow
Evaporator = 634 CFM / Condenser = 640 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
24000
Cooling Capacity (kW)
7.0
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
42.33 oz.
Equivalent Room Size
47 sq. m (505.9 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
Steel
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
38.200 x 20.500 x 21.700
Unit Weight (lbs.)
175.37
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
5 liters / hour
Sound Level (Noise)
65dB
Amp Draw Nominal
13.5A
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 484
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
 
 
New SRCOOL24KE

Portable AC Unit for Server Rooms - 24,000 BTU (7 kW), 208/240V, R32 Refrigerant, Black

More Info
Check Prices
INPUT
Electrical Consumption (Max)
2560 Watts
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Nominal Input Voltage Description
208-240V AC 60 Hz
Input Connection Type
6-20P LCDI - Leakage Current Detection and Interruption plug (non-twist/locking)
Input Plug Features
6-20P LCDI - Leakage Current Detection and Interruption plug (non-twist/locking)
Voltage Compatibility (VAC)
208; 240
Input Frequency
60 HZ
Input Cord Length (ft.)
5.9
Input Plug Type
6-20P (LCDI) Non-Twist/Locking
OUTPUT
Frequency Compatibility
60 Hz
COOLING
Airflow
Evaporator = 634 CFM / Condenser = 640 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
24000
Cooling Capacity (kW)
7.0
Refrigerant
R32
Refrigerant Amount
42.33 oz.
Equivalent Room Size
47 sq. m (505.9 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
Steel
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
45.500 x 22.600 x 27.200
Unit Weight (lbs.)
175.37
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
5 liters / hour
Sound Level (Noise)
65dB
Amp Draw Nominal
13.5A
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60335 (Canada); NOM (Mexico); UL 60335
Product Compliance
CEC (California Energy Commission), Title 20, California Code of Regulations (CCR); DOE (Department of Energy), Title 10 Code of Federal Regulations (CFR) 430; EPA (Environmental Protection Agency), American Innovation and Manufacturing (AIM); NRCan (Natural Resources Canada); RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (Latin America)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.