Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SR18UB

SmartRack 18U Mid-Depth Half-Height Rack Enclosure Cabinet

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
18U
Rack Depth
Mid
Factory Preset Rack Depth (in.)
28.31
Maximum Device Depth (in.)
32.5
Minimum Device Depth (in.)
3
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
35.600 x 23.620 x 33.500
Unit Weight (lbs.)
105
Weight Capacity - Rolling (lbs.)
1000
Weight Capacity - Stationary (lbs.)
1000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
Yes
Extra Wide
No
Locking
No
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR42UB

SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
 
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
281
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3500
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Built-in Cable Management
Yes
Extra Wide
No
Locking
No
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
CE (Europe); EIA/ECA-310-E; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.