Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SMART1000PSRTNC

1000VA 750W 120V Line-Interactive Pure Sine Wave Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (Surge and Battery Backup), LCD, 5-15P Plug, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
9A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
10A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Input Connection Type
NEMA 5-15P
Input Frequency
50/60 +/- 3Hz Auto-sensing
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
750
Output Capacity (kW)
0.75
Power Factor
0.75
Nominal Voltage Details
120V
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
120V (±10%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
Load Management Receptacles
3 Load Banks: Load Bank 1: 2 outlets Load Bank 2: 2 outlets Load Bank 1: 4 outlets
Output AC Waveform (AC Mode)
Sine wave
Output (Watts)
7501
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(10) 5-15R
Overload Protection
(Line Mode) 110%+15%/-5%,go to fault after 5min, 120%+15%/-5%,go to fault immediately (Battery Mode) 110%+15%/-5%,Shutdown in 10 seconds, 120%+15%/-5%,Shutdown immediately
Customized Load Management Receptacles
3 BANKS: Load Bank 1: 2 outlets Load Bank 2: 2 outlets Load Bank 3: 4 outlets
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.8 min. (750W)
Runtime Half Load (min.)
10 min. (375W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Battery Access
Battery Access Door
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 97V to 145V
Overvoltage Correction
Input voltages between 132 and 145 are reduced by 10%
Undervoltage Correction
Input voltages between 97 and 108 are boosted by 11.5%
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Front Panel LCD Display
Backlighted LCD screen offers detailed UPS status and operational information including Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Voltage, Graphical 4-Bar Battery Charge level and 4 bar load Level. LCD screen also shows UPS status AC Powered or battery operation, Alarm muted (icon flashing) & Alarm disabled (icon steady on).
Switches
ON/OFF/MODE button provides UPS on/off power control (long-press); MUTE/ENTER allows alarm to be muted (long press), and advances the LCD screen display (short tap)
Alarm Cancel Operation
Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
Green and Red LEDs. Solid green slows AC operation, flashing green shows AC operation and battery charging. Red LED indicates a UPS fault.
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
156
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Rack Height
2U
Cooling Method
Fan
Minimum Required Rack Depth (inches)
18
Optional Mounting Accessory Notes
Can be mounted to 2 and 4 post racks via optional rackmount shelf kit.
Primary UPS Depth (mm)
390
Primary UPS Height (mm)
315
Primary UPS Width (mm)
86
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
12.402 x 3.386 x 15.354
UPS Power Module Weight (kg)
11.79
UPS Power Module Weight (lbs.)
26
Unit Dimensions (hwd / in.)
15.400 x 3.386 x 12.400
Unit Weight (lbs.)
26
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
41
AC Mode Efficiency Rating (100% Load)
95.16%
Operating Elevation
9842
Audible Noise
40dB at 1 meter
COMMUNICATIONS
Network Monitoring Port Description
The UPS models support Free access to Eaton’s cloud-based Brightlayer® Remote Monitoring App for quick and easy setup, control and management, for one or multiple device deployment.
Network Management Card Description
Network management card included
Communications Interface
Included network card; Near Field Communication (NFC); RJ45 Network; USB-C
LINE / BATTERY TRANSFER
Transfer Time
6ms typical, 10ms max
Low Voltage Transfer to Battery Power (Setpoint)
97V +/- 3%
High Voltage Transfer to Battery Power (Setpoint)
145V +/- 3%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Pure sine wave output; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving Features
Individually controllable load banks
Cold Start
Cold-start operation supported
APPLICATIONS
UPS Applications
Retail/Point of Sale; Hospitality; High-End Desktop/Small Network; Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART1500PSRTNC

1500VA 1050W 120V Line-Interactive Pure Sine Wave Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (Surge and Battery Backup), LCD, 5-15P Plug, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
13A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Input Connection Type
NEMA 5-15P
Input Frequency
50/60Hz Auto-sensing
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1050
Output Capacity (kW)
1.05
Power Factor
0.7
Nominal Voltage Details
120V
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
120V (±10%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
Load Management Receptacles
3 Load Banks: Load Bank 1: 2 outlets Load Bank 2: 2 outlets Load Bank 1: 4 outlets
Output AC Waveform (AC Mode)
Sine wave
Output (Watts)
1050
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(10) 5-15R
Overload Protection
(Line Mode) 110%+15%/-5%,go to fault after 5min, 120%+15%/-5%,go to fault immediately (Battery Mode) 110%+15%/-5%,Shutdown in 10 seconds, 120%+15%/-5%,Shutdown immediately
Customized Load Management Receptacles
3 BANKS: Load Bank 1: 2 outlets Load Bank 2: 2 outlets Load Bank 3: 4 outlets
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2.5 min. (1050W)
Runtime Half Load (min.)
8 min. (525W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Battery Access
Battery Access Door
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 97V to 145V
Overvoltage Correction
Input voltages between 132 and 145 are reduced by 10%
Undervoltage Correction
Input voltages between 97 and 108 are boosted by 11.5%
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Front Panel LCD Display
Backlighted LCD screen offers detailed UPS status information, configuration options and Error message reporting; STATUS INFORMATION includes Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Charge Percentage, Graphical 5-Bar Backlighted LCD screen offers detailed UPS status and operational information including Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Voltage, Graphical 4-Bar Battery Charge level and 4 bar load Level. LCD screen also shows UPS status AC Powered or battery operation, Alarm muted (icon flashing) & Alarm disabled (icon steady on).
Switches
ON/OFF/MODE button provides UPS on/off power control (long-press); MUTE/ENTER allows alarm to be muted (long press), and advances the LCD screen display (short tap)
Alarm Cancel Operation
Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
Green and Red LEDs. Solid green slows AC operation, flashing green shows AC operation and battery charging. Red LED indicates a UPS fault.
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
158
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Rack Height
2U
Cooling Method
Fan
Minimum Required Rack Depth (inches)
18
Optional Mounting Accessory Notes
Can be mounted to 2 and 4 post racks via optional rackmount shelf kit.
Primary UPS Depth (mm)
391
Primary UPS Height (mm)
315
Primary UPS Width (mm)
86
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
12.4 x 3.4 x 15.4
UPS Power Module Weight (kg)
12.70
UPS Power Module Weight (lbs.)
28
Unit Dimensions (hwd / in.)
15.400 x 3.400 x 12.400
Unit Weight (lbs.)
28
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
41
AC Mode Efficiency Rating (100% Load)
98%
Operating Elevation
6562
 
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 provides contact-closure notification of AC Present (pins 1,9 connected) and AC Fail (pins 1,8 connected)
Network Management Card Description
40dB at 1 meter
Communications Interface
Included network card; Near Field Communication (NFC); RJ45 Network; USB-C
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds (AC to battery mode); 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
97+/-3%
High Voltage Transfer to Battery Power (Setpoint)
145+/-3%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Pure sine wave output; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
 
APPLICATIONS
UPS Applications
Retail/Point of Sale; Hospitality; High-End Desktop/Small Network; Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART750PSRTNC

750VA 475W 120V Line-Interactive Pure Sine Wave Cloud-Connected UPS with Remote Monitoring - 8 NEMA 5-15R Outlets (Surge and Battery Backup), LCD, 5-15P Plug, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
7A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
10A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Input Connection Type
NEMA 5-15P
Input Frequency
50/60Hz Auto-sensing
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
OUTPUT
Output Capacity (VA)
750
Output Capacity (kVA)
0.075
Output Capacity (Watts)
475
Output Capacity (kW)
0.475
Power Factor
0.633
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
120V -/+ 10%
Output Voltage Regulation (Battery Mode)
120V +/- 10%
Load Management Receptacles
3 BANKS: Load Bank 1: 2 outlets Load Bank 2: 2 outlets Load Bank 3: 4 outlets
Output AC Waveform (AC Mode)
Sine wave
Output (Watts)
450
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(8) 5-15R
Overload Protection
(Line Mode) 110%+15%/-5%,go to fault after 5min, 120%+15%/-5%,go to fault immediately (Battery Mode) 110%+15%/-5%,Shutdown in 10 seconds, 120%+15%/-5%,Shutdown immediately
Customized Load Management Receptacles
3 BANKS: Load Bank 1: 2 outlets Load Bank 2: 2 outlets Load Bank 3: 4 outlets
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (475W)
Runtime Half Load (min.)
8 min. (237W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
Battery Access
Battery Access Door
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 97V to 145V
Overvoltage Correction
Input voltages between 132 and 145 are reduced by 10%
Undervoltage Correction
Input voltages between 97 and 108 are boosted by 11.5%
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Front Panel LCD Display
Backlighted LCD screen offers detailed UPS status and operational information including Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Voltage, Graphical 4-Bar Battery Charge level and 4 bar load Level. LCD screen also shows UPS status AC Powered or battery operation, Alarm muted (icon flashing) & Alarm disabled (icon steady on).
Switches
ON/OFF/MODE button provides UPS on/off power control (long-press); MUTE/ENTER allows alarm to be muted (long press), and advances the LCD screen display (short tap)
Alarm Cancel Operation
Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
Green and Red LEDs. Solid green slows AC operation, flashing green shows AC operation and battery charging. Red LED indicates a UPS fault.
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
158
UPS AC Suppression Response Time
Instantaneous
 
PHYSICAL
Primary Form Factor
Tower
Rack Height
2U
Cooling Method
Fan
Minimum Required Rack Depth (inches)
16
Optional Mounting Accessory Notes
Can be mounted to 2 and 4 post racks via optional rackmount shelf kit.
Primary UPS Depth (mm)
318
Primary UPS Height (mm)
88
Primary UPS Width (mm)
441
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.45 x 17.35 x 12.5
UPS Power Module Weight (kg)
6.99
UPS Power Module Weight (lbs.)
15.4
Unit Dimensions (hwd / in.)
13.000 x 3.400 x 12.400
Unit Weight (lbs.)
15.4
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
41.3
AC Mode Efficiency Rating (100% Load)
95%
Operating Elevation
9842
Audible Noise
40dB at 1 meter
COMMUNICATIONS
Network Monitoring Port Description
The UPS models support Free access to Eaton’s cloud-based Brightlayer® Remote Monitoring App for quick and easy setup, control and management, for one or multiple device deployment.
Network Management Card Description
Network management card included
Communications Interface
Included network card; Near Field Communication (NFC); RJ45 Network; USB-C
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds (typical), 10 milliseconds (Max)
Low Voltage Transfer to Battery Power (Setpoint)
97V +/- 3%
High Voltage Transfer to Battery Power (Setpoint)
145V +/- 3%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Pure sine wave output; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving Features
Individually controllable load banks
Cold Start
Cold-start operation supported
APPLICATIONS
UPS Applications
Retail/Point of Sale; Hospitality; High-End Desktop/Small Network; Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.