Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PDUMV30-ISO

2.88kW Single-Phase Local Metered PDU with ISOBAR Surge Protection, 120V, 3840 Joules, 20 NEMA 5-15/20R Outlets, L5-30P Input, 10 ft. Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120V
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity (kW)
2.88
Output Capacity Details
2.88kW (120V) / 20A total capacity per bank; 16A max per 5-15/20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(20) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
20A circuit breakers
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Dual Two-digit LED current meters reports PDU output load in amps per bank
LED Indicators
Set of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)
140
AC Suppression Surge Current Rating
60,000 amps
EMI / RFI Filtering
40-80 dB
Immunity
Conforms to IEEE 587 / ANSI C62.41
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
0U vertical rackmount
PDU Form Factor
Vertical (0U)
Receptacle Color
Black
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 4.210
Unit Weight (lbs.)
13.96
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5-95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Rear grounding lug
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; NOM (Mexico); RETIE (Colombia); UL 1363; UL 1449; UL 62368-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PDUMV30HV

5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 24-C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 30A 208/230V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity (kW)
5.5
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A),15A max per breakered outlet bank; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) C13; (6) C19
Output Nominal Voltage
208/230V
Overload Protection
Two 15A breakers protect 15 outlets each
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (15A max) and Bank 2 (15A max) outlets
LED Indicators
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 15A loading bank.
 
SURGE / NOISE SUPPRESSION
 
 
 
 
 
 
 
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Rack Height
0U
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
 
Unit Dimensions (hwd / in.)
63.750 x 3.500 x 2.250
Unit Weight (lbs.)
8.00
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0-95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDUMV30HV2

5.8kW Single-Phase Local Metered PDU, 200-240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in.

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Single-phase 30A 200-240V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
10
 
OUTPUT
 
Output Capacity Details
5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(40) C13; (8) C19
Output Nominal Voltage
200-240V
Overload Protection
Two 20A breakers protect 24 outlets each
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Set of two digital current meters report output current in two segments
 
Reported Load Segments
Supports local monitoring of output current for each output load bank; Outlets, circuit breakers and current meters are color-coded and labeled for easy identification (Black: 20A Bank 1 / Gray: 20A Bank 2)
SURGE / NOISE SUPPRESSION
 
 
 
 
 
 
 
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
 
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 2.520
Unit Weight (lbs.)
12.35
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PDUV30

2.9kW 120V Single-Phase Basic PDU - 24 NEMA 5-15/20R Outlets, L5-30P Input, 10 ft. Cord, 63.75 in. 0U Rack

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
10
Input Connection Type
NEMA L5-30P
OUTPUT
 
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A breakers protect 12 outlets each
USER INTERFACE, ALERTS & CONTROLS
 
 
 
SURGE / NOISE SUPPRESSION
 
 
 
 
 
 
 
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Rack Height
0U
Form Factors Supported
0u vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
 
Unit Dimensions (hwd / in.)
63.750 x 2.190 x 3.750
Unit Weight (lbs.)
8
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0-95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.