--- Choose a new product to compare ---
P580-003-8K6-2
DisplayPort 2.1 Cable with Latching Connectors (M/M), 8K 60 Hz, 40 Gbps, HDR, HBR3, MST, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m)
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
30-bit Deep Color
HDR Support
Yes
3D Video Supported
No
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
Bandwidth
40 Gbps
DisplayPort Alt Mode
No
AUDIO
Audio Specification
Supports 32 audio channels
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.7 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
10.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.14
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
10% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
Yes
Antibacterial
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Armored Cable
No
Displayport Specification
2.1
HDCP Specification
2.2
Driver Required
No
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
POWER
--- Choose a new product to compare ---
P580-006-8K6-2
DisplayPort 2.1 Cable with Latching Connectors (M/M), 8K 60 Hz, 40 Gbps, HDR, HBR3, MST, 4:4:4, HDCP 2.2, Black, 6 ft. (1.8 m)
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
30-bit Deep Color
HDR Support
Yes
3D Video Supported
No
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
Bandwidth
40 Gbps
DisplayPort Alt Mode
No
AUDIO
Audio Specification
Supports 32 audio channels
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.7 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
10.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.210
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
10% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
Yes
Antibacterial
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Armored Cable
No
Displayport Specification
2.1
HDCP Specification
2.2
Driver Required
No
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
POWER
--- Choose a new product to compare ---
P580F3-10M-8K6
DisplayPort Active Optical Cable (AOC), 8K 60 Hz (M/M), CL3 Rated, Latching Connectors, Black, 10 m (33 ft.)
OVERVIEW
Product Type
Active Optical Cable (AOC)
Technology
DisplayPort
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
36-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2
Video Input
DISPLAYPORT (MALE)
Video Output
DISPLAYPORT (MALE)
Max 1280 x 720 (720p) Range (ft)
33
Max 1920 x 1080 (1080p) Range (ft)
33
Max 1920 x 1200 Range (ft)
33
Max 2560 x 1600 Range (ft)
33
Max 3840 x 2160 (4K@30Hz) Range (ft)
33
Max 3840 x 2160 (4K@60Hz) Range (ft)
33
Max 4096 x 2160 (4K) Range (ft)
33
Max 5120 x 2880 (5K) Range (ft)
33
Max 7680 x 4320 (8K@30Hz) Range (ft)
33
Max 7680 x 4320 (8K@60Hz) Range (ft)
33
Signal Range (ft)
33
Signal Range (m)
10
Maximum Signal Range (ft)
33
Signal Transmission
Unidirectional
AUDIO
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
PHYSICAL
Color
Black
Material of Construction
PVC + ZINC ALLOY
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CL3
Cable Outer Diameter (OD)
4.8 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
32.8
Cable Length (in.)
396
Unit Dimensions (hwd / in.)
1.580 x 7.870 x 7.480
Ferrite Core
No
Minimum Bend Radius
48mm
Number of Displays
1
Form Factor/Mounting Options
Cable
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
Yes
MST Support
Yes
Antibacterial
No
Armored Cable
No
Displayport Specification
1.4
HDCP Specification
1.4; 2.2
Driver Required
No
10/100 Ethernet Extension Support
No
IP68 Rated
No
IP20 Rated
No
Ethernet Support
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
No
POWER
Power Over Cable (PoC) Support
No
--- Choose a new product to compare ---
P580F3-30M-8K6
DisplayPort Active Optical Cable (AOC), 8K 60 Hz (M/M), CL3 Rated, Latching Connectors, Black, 30 m (98 ft.)
OVERVIEW
Product Type
Active Optical Cable (AOC)
Technology
DisplayPort
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
36-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2
Video Input
DISPLAYPORT (MALE)
Video Output
DISPLAYPORT (MALE)
Max 1280 x 720 (720p) Range (ft)
98
Max 1920 x 1080 (1080p) Range (ft)
98
Max 1920 x 1200 Range (ft)
98
Max 2560 x 1600 Range (ft)
98
Max 3840 x 2160 (4K@30Hz) Range (ft)
98
Max 3840 x 2160 (4K@60Hz) Range (ft)
98
Max 4096 x 2160 (4K) Range (ft)
98
Max 5120 x 2880 (5K) Range (ft)
98
Max 7680 x 4320 (8K@30Hz) Range (ft)
98
Max 7680 x 4320 (8K@60Hz) Range (ft)
98
Signal Range (ft)
98
Signal Range (m)
30
Maximum Signal Range (ft)
100
Signal Transmission
Unidirectional
AUDIO
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
PHYSICAL
Color
Black
Material of Construction
PVC + ZINC ALLOY
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CL3
Cable Outer Diameter (OD)
4.8 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
98.4
Cable Length (in.)
1176
Unit Dimensions (hwd / in.)
2.560 x 9.650 x 9.250
Ferrite Core
No
Minimum Bend Radius
48mm
Number of Displays
1
Form Factor/Mounting Options
Cable
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
Yes
MST Support
Yes
Antibacterial
No
Armored Cable
No
Displayport Specification
1.4
HDCP Specification
1.4; 2.2
Driver Required
No
10/100 Ethernet Extension Support
No
IP68 Rated
No
IP20 Rated
No
Ethernet Support
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
No
POWER
Power Over Cable (PoC) Support
No