Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


NG5-1

5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Enclosure

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
1.6W
AC Power Adapter Input Specs (V / Hz / A)
100-240V AC, 50/60Hz
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 1-15P
Input Cord Length (ft.)
0.24
Power Source
AC Adapter
 
 
POWER
Power Consumption (Watts)
1.60
Output Volt/Amp (from external power supply)
5V, 1A
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail

(5) 10/100/1000Mb RJ45 Female

SFP Uplink Ports
0
Network Switch Ports
(5) 10/100/1000 (RJ45)
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) PWR,(x5) Status LED
PHYSICAL
Primary Form Factor
Desktop; Wall-mount
Color
Black
Material of Construction
Metal
Form Factors Supported
Desktop, Wall mount
Unit Dimensions (hwd / in.)
0.940 x 3.940 x 2.520
Unit Weight (lbs.)
0.330
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40℃)
Storage Temperature Range
-40° to 158°F (-40° to 70℃)
Operating Humidity Range
10% - 90%, RH (Non-condensing
Storage Humidity Range
5% - 90%, RH (Non-condensing)
 
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Compatibility Details

Auto-Negotiable

Switching Capacity
10Gbps
Switching Capacity Details
2Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9
Console Port
No
MAC Auto Learning
No
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; UL 62368-1
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
OUTPUT
 
NG5POE-1

5-Port 10/100/1000 Mbps PoE-Powered Desktop Gigabit Ethernet Unmanaged Switch with PoE+ Pass-Through, 65W, Metal Enclosure

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
63.75W
AC Power Adapter Input Specs (V / Hz / A)
100-240V AC-, 50/60Hz
 
Voltage Compatibility (VAC)
110-240
Input Plug Type
NEMA 5-15P; Schuko
Input Cord Length (ft.)
5
Power Source
AC Adapter
Electrical Consumption (Max PoE Load)
60W
 
POWER
Power Consumption (Watts)
63.75
Output Volt/Amp (from external power supply)
5V, 1.25A
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail

5x 10/100/1000Mbps, Auto-Negotiable MDI/MDIX

SFP Uplink Ports
0
Network Switch Ports
(5) 10/100/1000 (RJ45)
PoE Capability
60W (802.3bt)
PoE Power Budget (Watts)
60
PoE Port Description
Total power budget of 60 watts when using AC power. Total power budget of 26 watts when powered via PD input port. Power output up to 30 watts per port
PoE Supported Ports
5
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) PWR, (x5) Link/ACT, (x4) POE
PHYSICAL
Primary Form Factor
Desktop; Wall-mount
Color
Black
Material of Construction
Metal
Form Factors Supported
Desktop, Wall mount
Unit Dimensions (hwd / in.)
1.100 x 5.510 x 3.070
Unit Weight (lbs.)
1.68
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
 
Storage Humidity Range
5% - 90%, RH (Non-condensing)
 
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
10Gbps
Switching Capacity Details
2Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9216
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); EN 55032; EN 55035; NOM (Mexico); UL 60950-1
Product Compliance
CE (Europe); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
OUTPUT
 
TAA NG5POE-M2

5-Port 2.5 Gbps Desktop Gigabit Ethernet Unmanaged Switch with PoE+ Pass-Through, 70W, Metal Enclosure, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Network Switch
INPUT
Electrical Consumption (Max)
90.2W
AC Power Adapter Input Specs (V / Hz / A)
100-240V AC-, 50/60Hz
 
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P; Schuko
Input Cord Length (ft.)
5
Power Source
AC Adapter with detachable power cord
Electrical Consumption (Max PoE Load)
70W
Input Frequency
50/60 Hz
POWER
Power Consumption (Watts)
90.20
Output Volt/Amp (from external power supply)
55VDC, 1.3A
Power Consumption Detail
58W (maximum)
CONNECTIONS
Number of Ports
6
Ports
6
Ports Detail

(x5) 2.5Gigabit RJ45 Ethernet Ports

1x 10Gb SFP+ Port

SFP Uplink Ports
1
Network Switch Ports
(5) 10/100/1000 (RJ45)
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
70
PoE Port Description
Alert: 60W; Budget: 70W. Maximum output :30W per each PoE port
PoE Supported Ports
4
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
SFP Uplink Ports Detail

(x1) 10Gb SFP+ port

USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1 Green) PWR, (x4 Green) PoE, (x1 Green) PoE/Max, (x6 Amber) 100M/1000M Link, (x6 Green) 2.5Gb Link
PHYSICAL
Primary Form Factor
Desktop; Wall-mount
Color
Black
Material of Construction
Metal
Form Factors Supported
Desktop, Wall mount
Unit Dimensions (hwd / in.)
1.020 x 6.300 x 4.330
Unit Weight (lbs.)
1.1
 
ENVIRONMENTAL
Operating Temperature Range
0° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
 
Storage Humidity Range
5% - 90%, RH (Non-condensing)
Relative Humidity
5% - 90%, RH (Non-condensing)
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps
Network Compatibility Details

Auto-negotiable

Switching Capacity
45Gbps
Switching Capacity Details
5Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
12000
Console Port
No
MAC Auto Learning
No
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
No
Fans (Type/Quantity)
Fanless
MAC Addresses
4000
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; EN 55035; NOM (Mexico)
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3bt PoE++; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
OUTPUT
Frequency Compatibility
50 / 60 Hz
NG8-1

8-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Enclosure

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
2.75W
AC Power Adapter Input Specs (V / Hz / A)
100-240V AC-, 50/60Hz
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 1-15P
Input Cord Length (ft.)
0.25
Power Source
AC Adapter
 
 
POWER
Power Consumption (Watts)
2.75
Output Volt/Amp (from external power supply)
5V, 1A
 
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

(8) 10/100/1000Mb RJ45 Female

SFP Uplink Ports
0
Network Switch Ports
(8) 10/100/1000 (RJ45)
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) PWR,(x8) 1-8 Port/Status LED
PHYSICAL
Primary Form Factor
Desktop; Wall-mount
Color
Black
Material of Construction
Metal
Form Factors Supported
Desktop, Wall mount
Unit Dimensions (hwd / in.)
1.100 x 5.500 x 3.000
Unit Weight (lbs.)
0.53
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% - 90%, RH (Non-condensing
Storage Humidity Range
5% - 90%, RH (Non-condensing)
 
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
16Gbps
Switching Capacity Details
2Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9
Console Port
No
MAC Auto Learning
No
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
No
Fans (Type/Quantity)
Fanless
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; NOM (Mexico); UL 62368-1
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
OUTPUT
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.