Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N786-001-SFP

10 Gb SFP+ to RJ45 Ethernet Media Converter - 850 nm and 1310 nm Compatible, Up to 80 km (50 mi.)

More Info
Check Prices
OVERVIEW
Product Type
Ethernet Media Converter
Technology
Cat5/5e; Cat6; Cat6a; Multimode; Singlemode
Optical Mode
OM3; OM4; OM5; OS2; SM
Mode Type
Multimode; Singlemode
VIDEO
Signal Range (m)
300 - 80000
DISPLAY
Accessories (Included)
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 0.35A
AC Power Adapter Output Specs (V / A)
12V / 1A
AC Power Adapter Cord Length (ft.)
4.52
AC Power Adapter Cord Length (m)
1.38
Power Source
AC Adapter
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A
DC Barrel Plug
OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10.00
CONNECTIONS
Side A - Connector 1
SFP+ (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated
PHYSICAL
Color
Black
Material of Construction
Metal Shell
Power Cord Color
Black
Housing Color
Black
Unit Dimensions (hwd / in.)
0.920 x 2.900 x 4.300
Unit Packaging Type
Box
Unit Weight (lbs.)
1.88
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
5% to 80% RH, Non Condensing
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps; 10 Gbps
Network Speed Details
1000Base-T, 2.5GBase-T, 5GBase-T, 10GBase-T, 10GBase-R
Wavelength
1300nm; 1310nm; 850nm
Transmission Distance
300m to 80Km
IEEE Standards Supported
802.3x
Network Compatibility Details

RJ45 Port Supports: 1000Base-T: Cat5 UTP/STP, Max 100 m (328 ft.); 2.5GBase-T: Cat5e UTP/STP, Max 50 m (164 ft.); 5GBase-T: Cat5e UTP/STP, Max 50 m (164 ft.); 10GBase-T: Cat6a UTP/STP, Max 50 m (164 ft.)

SFP+ Port Supports: 10Gbps: Multimode 50/125um, Singlemode 9/125um

FEATURES & SPECIFICATIONS
Data Transfer Rate
10 Gbps
Mounting Accessory Included
No
Working Mode
Full/Half Duplex
Ethernet Support
Yes
Auto MDIX Support
No
DIN Mountable
No
Optical Port
SFP
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; GS; LPS; TUV; UL; WEEE; cUL
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); IEEE 802.3x Flow Control; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.