Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N784-001-ST

Multimode Fiber to Ethernet Media Converter, 10/100BaseT to 100BaseFX-ST, 2km, 1310nm

More Info
Check Prices
OVERVIEW
Product Type
Fiber to Ethernet
Technology
Cat5/5e; Multimode
Mode Type
Multimode
 
DISPLAY
Accessories (Included)
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A)
NETWORK
Network Ports
RJ45 (FEMALE); ST (FEMALE)
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A
DC Barrel Plug
OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
ST DUPLEX (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Power LED), FX LNK/ACT (Fiber port connection indicator), FX FDX/COL (Full/half duplex indicator), TP LNK/ACT (Copper port connection indicator), TP 100 (10/100 Mbps Speed Indicator)
PHYSICAL
Color
Black
Power Cord Color
Black
Unit Dimensions (hwd / in.)
1.020 x 2.760 x 3.700
Unit Packaging Type
Box
Unit Weight (lbs.)
0.47
Housing
Metal
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
Network Speed Details
10 Mbps; 100 Mbps
Wavelength
1310nm
Transmission Distance
2 km
Wavelength Division Multiplexing (WDM)
Yes
 
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
10 Mbps; 100 Mbps
Mounting Accessory Included
No
Working Mode
Full/Half Duplex
Auto MDIX Support
Yes
DIN Mountable
No
Optical Port
ST
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; cUL; WEEE
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
 
N784-MDC-1STST

100 Mb ST to 100 Mb ST Mode Converter - 1310 nm Compatible, Up to 10 km (6.2 mi.)

More Info
Check Prices
OVERVIEW
Product Type
Fiber Mode Converter
Technology
Singlemode; Multimode
Mode Type
Multimode; Singlemode
Optical Mode
OM3; OM4; OM5; OS2; SM
DISPLAY
Accessories (Included)
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A)
NETWORK
Network Ports
ST DUPLEX (FEMALE)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.52
AC Power Adapter Cord Length (m)
1.38
Power Source
AC Adapter
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A
DC Barrel Plug
OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10.00
CONNECTIONS
Side A - Connector 1
ST DUPLEX (FEMALE)
Side B - Connector 1
ST DUPLEX (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated
PHYSICAL
Color
Black
Power Cord Color
Black
Unit Dimensions (hwd / in.)
0.920 x 2.900 x 4.300
Unit Packaging Type
Box
Unit Weight (lbs.)
1.88
Housing
Metal
Material of Construction
Metal Shell
Housing Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Relative Humidity
5% to 90% RH, Non Condensing
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Speed Details
10 Mbps; 100 Mbps
Wavelength
1300nm; 1310nm; 1550nm; 850nm
Transmission Distance
2 Km to 10Km
 
IEEE Standards Supported
802.3u; 802.3z
Network Compatibility Details

Singlemode: 1310 nm

Multimode: 850 nm

FEATURES & SPECIFICATIONS
Data Transfer Rate
10 Mbps; 100 Mbps
Mounting Accessory Included
No
Working Mode
Full/Half Duplex
Auto MDIX Support
No
DIN Mountable
No
Optical Port
ST
Ethernet Support
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; GS; LPS; TUV; UL; WEEE; cUL
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
Signal Range (m)
10000
N784-MDC-4SCSC

100 Mb SC to 100 Mb SC Mode Converter - 1310 nm Compatible, Up to 40 km (24.9 mi.)

More Info
Check Prices
OVERVIEW
Product Type
Fiber Mode Converter
Technology
Singlemode; Multimode
Mode Type
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OS2; SM
DISPLAY
Accessories (Included)
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A)
NETWORK
Network Ports
SC (FEMALE)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.52
AC Power Adapter Cord Length (m)
1.38
Power Source
AC Adapter
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A
DC Barrel Plug
OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10.00
CONNECTIONS
Side A - Connector 1
SC DUPLEX (FEMALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated
PHYSICAL
Color
Black
Power Cord Color
Black
Unit Dimensions (hwd / in.)
0.920 x 2.900 x 4.300
Unit Packaging Type
Box
Unit Weight (lbs.)
1.88
Housing
Metal
Material of Construction
Metal Shell
Housing Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Relative Humidity
5% to 90% RH, Non Condensing
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Speed Details
10 Mbps; 100 Mbps
Wavelength
1310nm
Transmission Distance
2 Km to 40Km
 
IEEE Standards Supported
802.3u; 802.3z
Network Compatibility Details

Singlemode: 1310 nm

Multimode: 850 nm

FEATURES & SPECIFICATIONS
Data Transfer Rate
10 Mbps; 100 Mbps
Mounting Accessory Included
No
Working Mode
Full/Half Duplex
Auto MDIX Support
No
DIN Mountable
No
Optical Port
SC
Ethernet Support
Yes
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; GS; LPS; TUV; UL; WEEE; cUL
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
Signal Range (m)
40000
N784-MDC-6SCSC

100 Mb SC to 100 Mb SC Mode Converter - 1310 nm Compatible, Up to 60 km (37.3 mi.)

More Info
Check Prices
OVERVIEW
Product Type
Fiber Mode Converter
Technology
Singlemode; Multimode
Mode Type
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OS2; SM
DISPLAY
Accessories (Included)
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A)
NETWORK
Network Ports
SC (FEMALE)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.52
AC Power Adapter Cord Length (m)
1.38
Power Source
AC Adapter
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A
DC Barrel Plug
OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10.00
CONNECTIONS
Side A - Connector 1
SC DUPLEX (FEMALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated
PHYSICAL
Color
Black
Power Cord Color
Black
Unit Dimensions (hwd / in.)
0.920 x 2.900 x 4.300
Unit Packaging Type
Box
Unit Weight (lbs.)
1.88
Housing
Metal
Material of Construction
Metal Shell
Housing Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Relative Humidity
5% to 90% RH, Non Condensing
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Speed Details
10 Mbps; 100 Mbps
Wavelength
1300nm; 1310nm; 1550nm; 850nm
Transmission Distance
2 Km to 60Km
 
IEEE Standards Supported
802.3u; 802.3z
Network Compatibility Details

Singlemode: 1310 nm

Multimode: 850 nm

FEATURES & SPECIFICATIONS
Data Transfer Rate
10 Mbps; 100 Mbps
Mounting Accessory Included
No
Working Mode
Full/Half Duplex
Auto MDIX Support
No
DIN Mountable
No
Optical Port
SC
Ethernet Support
Yes
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; GS; LPS; TUV; UL; WEEE; cUL
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
Signal Range (m)
60000

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.