Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N206-FP01-IND

1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
Country/Region
Global
CONNECTIONS
Number of Ports
1
PHYSICAL
Color
Silver
Material of Construction
Metal
Total Number of Ports
1
Unit Dimensions (hwd / in.)
7.700 x 5.000 x 0.500
Mounting Details
SCREW (X2), SCREW WASHER (X2)
FEATURES & SPECIFICATIONS
Antibacterial
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N206-FP02-IND

2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
Country/Region
Global
CONNECTIONS
Number of Ports
2
PHYSICAL
Color
Silver
Material of Construction
Metal
Total Number of Ports
2
Unit Dimensions (hwd / in.)
7.700 x 5.000 x 0.500
Mounting Details
SCREW (X2), SCREW WASHER (X2)
FEATURES & SPECIFICATIONS
Antibacterial
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N206-FP04-IND

4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
Country/Region
Global
CONNECTIONS
Number of Ports
4
PHYSICAL
Color
Silver
Material of Construction
Metal
Total Number of Ports
4
Unit Dimensions (hwd / in.)
7.700 x 5.000 x 0.500
Mounting Details
SCREW (X4), SCREW WASHER (X4)
FEATURES & SPECIFICATIONS
Antibacterial
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N206-SB01-IND

Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
Country/Region
Global
CONNECTIONS
 
PHYSICAL
Color
White
Material of Construction
high-impact polycarbonate
Total Number of Ports
0
Unit Dimensions (hwd / in.)
10.700 x 8.000 x 0.500
Mounting Details
SCREW (X8), SCREW CAP (X4)
FEATURES & SPECIFICATIONS
Antibacterial
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
Protection Rating
IP68
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.