Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


New EBMCBL180RT

Extended Length Cable for 9PX G2 Extended Battery Modules (EBMs), 180V, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Extender
Accessory Class
UPS Accessories
OUTPUT
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No
PHYSICAL
Unit Dimensions (hwd / in.)
13.700 x 11.900 x 22.700
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
STANDARDS & COMPLIANCE
 
RK2PC

2-Post Rack-Mount Installation Kit for Select UPS Systems

More Info
Check Prices
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
UPS Accessories
OUTPUT
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No
PHYSICAL
Unit Dimensions (hwd / in.)
5.500 x 9.800 x 9.800
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.