Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA BP24V15RT2U

External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U), TAA

More Info
Check Prices
INPUT
Input Phase
Single-Phase
 
BATTERY
DC System Voltage (VDC)
24
UPS Connection
Attached 24VDC 75amp connector
 
 
 
 
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; 2 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
14
Optional Mounting Accessory Notes
 2POSTRMKITWM  enables wall-mount installation
Unit Dimensions (hwd / in.)
3.500 x 17.330 x 10.680
Unit Weight (lbs.)
24.31
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
Extended warranty options available
 
 
ENVIRONMENTAL
 
 
BP36RT

36V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower

More Info
Check Prices
INPUT
Input Phase
Single-Phase
Input Cord Details
15.7 in. connector cord
BATTERY
DC System Voltage (VDC)
36
UPS Connection
UPS specific DC connector
Battery Type
Valve Regulated Lead Acid (VRLA)
Replacement Battery Cartridge
 744-A3959 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
 
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
 
 
Unit Dimensions (hwd / in.)
3.410 x 17.330 x 17.720
Unit Weight (lbs.)
48.1
Primary Form Factor
Rackmount; Tower
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
 
 
 
 
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: TL9SW5Y-3000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: TLWEBN75XX-7000BC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
BP36V27-2US

External 36V Battery Pack for Select UPS Systems, 2U Rack/Tower

More Info
Check Prices
INPUT
Input Phase
Single-Phase
 
BATTERY
DC System Voltage (VDC)
36
UPS Connection
Attached 18in. / 457mm 6AWG cable with 50A gray 2-point DC connector
 
 
 
Typical Battery Lifespan
3-6 years typical (North America)
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
26
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Unit Dimensions (hwd / in.)
3.430 x 17.320 x 22.600
Unit Weight (lbs.)
68.91
 
Material of Construction
Steel
Mounting Details
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); RoHS; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
 
 
ENVIRONMENTAL
 
 
TAA BP36V42-3U

External 36V 3U Rack/Tower Battery Pack for Select UPS Systems (BP36V42-3U), TAA

More Info
Check Prices
INPUT
Input Phase
Single-Phase
 
BATTERY
DC System Voltage (VDC)
36
UPS Connection
Detachable cable with UPS specific DC connector (36 in length, 6 gauge)
 
 
 
Typical Battery Lifespan
4-6 years typical (North America)
Expandable Runtime
Yes
 
PHYSICAL
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
28
Optional Mounting Accessory Notes
 2POSTRMKITWM  enables wall-mount and 2-post rackmount installation
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 25.000
Unit Weight (lbs.)
174.1
 
Material of Construction
Steel
Mounting Details
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
 
 
ENVIRONMENTAL
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.