Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


New B119-1X4-4K6-VW

1x4 Video Wall Controller - 4K 60 Hz, 1 HDMI/USB-C Input, 4 HDMI Outputs, HDR, 4:4:4

More Info
Check Prices
OVERVIEW
Product Type
Transmitter; Extender Kit
Technology
HDMI
Host Connector
HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
12-bit
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
EDID Support
Yes
Bandwidth
18 Gbps
 
 
AUDIO
Audio Input
HDMI
Audio Specification
HDMI IN/OUT: LPCM 2.0/5.1, Dolby Digital/Plus/EX, DTS, DTS-EX, DTS-96/24 L/R OUT: PCM 2.0 SPDIF(OPTICAL): Dolby Digital/plus, DTS 5.1, PCM 2.0
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
12V / 1A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
Bus Powered
No
Power Source
AC Adapter
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Source Type
AC Adapter
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V / 50/60Hz / 0.3A; Output: 12V, 1A, 4ft
Device Power Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Input x Output
1 x 4
Daisy-chainable / Cascadable
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
ON/OFF LED Green = Operating; Red = Standby; HDMI LED = Green input selected; USB-C LED = Green input selected; AUTO LED = Green switching enabled
PHYSICAL
Color
Black
Material of Construction
Metal
Housing Color
Black
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
No
Unit Dimensions (hwd / in.)
1.181 x 3.937 x 8.661
Unit Weight (lbs.)
1.3
Housing
Metal
Mounting Details
Mounting ears
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20 to 90% RH (Non-Condensing)
ESD Protection
IEC 61000-4-2: ±8kV (Air-gap discharge) & ±4kV (Contact discharge)
COMMUNICATIONS
Port Control
Push Buttons, Remote Control or RS-232 Serial
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
No Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
HDCP Specification
2.2
Driver Required
No
DIN Mountable
No
IR Frequency Range
38KHz
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
New B119-4X4-4K6-VW

4x4 HDMI Matrix Switch with Video Wall Controller - 4K 60 Hz, 4 HDMI Inputs, 4 HDMI Outputs, HDR, 4:4:4, Multi-Resolution Support

More Info
Check Prices
OVERVIEW
Product Type
Video Wall Processor
Technology
HDMI
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max Supported Color Depth
12-bit
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
 
Bandwidth
18 Gbps
Number of Monitors Supported
4
Video Ports
(4) HDMI (FEMALE)
AUDIO
Audio Input
HDMI
Audio Specification
LPCM, Dolby Digital/Plus/EX, Dolby True HD, DTS, DTS-EX, DTS-96/24, DTS High Res, DTS-HD Master Audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.8A
AC Power Adapter Output Specs (V / A)
12V / 2.5A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
Bus Powered
No
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Source Type
AC Adapter
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Over Cable (PoC) Support
No
 
 
Power Consumption (Watts)
19.56
CONNECTIONS
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Input x Output
4 x 4
Daisy-chainable / Cascadable
No
Number of Ports
4
Firmware Upgrade Port
Yes, RS-232 3-Pin Phoenix Connector. Connects to a PC or control system for serial port upgrade or RS-232 command control.
Connector Plating
Nickel
Contact Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green = Normal Operation; Red = Standby
PHYSICAL
Color
Black
Material of Construction
Metal
Housing Color
Black
 
Rackmountable
No
Unit Dimensions (hwd / in.)
1.200 x 10.600 x 6.500
 
 
Mounting Details
Surface mount bracket and screws
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20 to 90% RH (Non-Condensing)
 
COMMUNICATIONS
Port Control
Push Buttons, Remote Control or RS-232 Serial
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
No Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
HDCP Specification
2.2
Driver Required
No
DIN Mountable
No
IR Frequency Range
38 kHz
On-Screen Display (OSD)
No
Port Selection
Pushbutton
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL
Product Compliance
CE (Europe); FCC (USA); RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.