Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B040-008-19

NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA

More Info
Check Prices
OVERVIEW
Console
Yes
Max CPU
248
Technology
PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1366 x 768 @ 60Hz
Max. Distance (Between any 2 Units)
98ft (30m)
Max Number of Ports (Entire Chain)
248
Extended Mode
No
Mirror Mode
No
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.4A) / 230V (0.8A)
Built-In Cable Length (in.)
10
Power Input Receptacle
IEC-320-C14
 
 
 
 
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Source Type
Power Cord
Power Consumption (Watts)
30
 
 
CONNECTIONS
Number of Ports
8
Computer/Server Ports
(x8) HD15 Female
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(2) HD15 (FEMALE)
Side A - Connector 2
HD15 (MALE)
Side A - Connector 3
USB A (FEMALE)
Side B - Connector 1
(8) HD15 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK, SELECTED); Red (LIVE)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)
19
Total Number of Ports
8
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.690 x 28.440
Unit Packaging Type
Box
Unit Weight (lbs.)
31.7
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20% to 90% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
 
COMMUNICATIONS
Hotkey
Yes
IP Remote Access
No
 
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
Driver Required
No
Autoscan Duration
USER-DEFINEABLE BETWEEN 5 - 95 SECONDS (DEFAULTS TO 10 SECONDS)
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B040-016-19

NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA

More Info
Check Prices
OVERVIEW
Console
Yes
Max CPU
256
Technology
PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1366 x 768 @ 60Hz
Max. Distance (Between any 2 Units)
98ft (30m)
Max Number of Ports (Entire Chain)
256
Extended Mode
No
Mirror Mode
No
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.4A) / 230V (0.8A)
 
Power Input Receptacle
IEC-320-C14
 
 
 
 
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Source Type
Power Cord
Power Consumption (Watts)
30
 
 
CONNECTIONS
Number of Ports
16
 
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(2) HD15 (FEMALE)
Side A - Connector 2
USB A (FEMALE)
Side A - Connector 3
HD15 (MALE)
Side B - Connector 1
(16) HD15 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK, SELECTED); Red (LIVE)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)
19
Total Number of Ports
16
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.690 x 28.440
Unit Packaging Type
Box
Unit Weight (lbs.)
32
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20% to 90% RH, Non-Condensing
Operating Temperature
0 TO 40 C (32 TO 104 F)
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
 
COMMUNICATIONS
Hotkey
Yes
IP Remote Access
No
 
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
Driver Required
No
Autoscan Duration
USER-DEFINEABLE BETWEEN 5 AND 95 SECONDS (DEFAULTS TO 10 SECONDS)
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B042-004

4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

More Info
Check Prices
OVERVIEW
Console
No
Max CPU
244
Technology
PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
2048 x 1536 @60Hz
Max. Distance (Between any 2 Units)
98ft (30m)
Max Number of Ports (Entire Chain)
244
 
 
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Output Specs (V / A)
9V / 1.33A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
 
OUTPUT
 
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
4.9
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A / Output: 9V, 1.33A
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
4
 
Daisy-Chain Port
Yes
 
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(4) HD15 (FEMALE)
 
 
Side B - Connector 1
(2) HD15 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Side B - Connector 2
HD15 (MALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
(2) MINI DIN-6 (FEMALE)
Included Cable (Side A) - Connector 1
No
Console Keyboard and Mouse Interface
PS/2; USB
Console Monitor Interface
VGA
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Link); Green (Selected PC)
PHYSICAL
Color
Black
Material of Construction
Steel
 
 
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 6.500
Unit Packaging Type
Box
Unit Weight (lbs.)
4.19
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-90% non-condensing
 
BTUs
16.7 BTU/Hr
ESD Protection
Yes
COMMUNICATIONS
Hotkey
Yes
IP Remote Access
No
EDID Compatible
Yes
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
1
 
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
Driver Required
No
 
BUILT-IN CONSOLE
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
CB; FCC; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B042-008

8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

More Info
Check Prices
OVERVIEW
Console
No
Max CPU
248
Technology
PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
2048 x 1536 @60Hz
Max. Distance (Between any 2 Units)
98ft (30m)
Max Number of Ports (Entire Chain)
248
 
 
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Output Specs (V / A)
9V / 1.33A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
 
OUTPUT
 
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
6.4
AC Adapter
Input: 100-240V, 50/60Hz, 1.0A / Output: 9V, 1.33A
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
8
 
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(8) HD15 (FEMALE)
 
 
Side B - Connector 1
(2) HD15 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Side B - Connector 2
HD15 (MALE)
Side B - Connector 3
(2) MINI DIN-6 (FEMALE)
Side B - Connector 4
(2) USB A (FEMALE)
 
Console Keyboard and Mouse Interface
PS/2; USB
Console Monitor Interface
VGA
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Link); Green (Selected PC)
PHYSICAL
Color
Black
Material of Construction
Steel
 
 
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 6.500
Unit Packaging Type
Box
Unit Weight (lbs.)
4.19
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-90% non-condensing
 
BTUs
21.8 BTU/Hr
ESD Protection
Yes
COMMUNICATIONS
Hotkey
Yes
IP Remote Access
No
EDID Compatible
Yes
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
1
 
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
Driver Required
No
 
BUILT-IN CONSOLE
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; TUV; CB
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.