Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


9PX10KSP

Eaton 9PX 10kVA 9kW 120/208V Split-Phase Online Double-Conversion UPS - Hardwired Input, 1 L6-30R, 2 L14-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 6U

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
46A
Nominal Input Voltage(s) Supported
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
UPS Input Connection Type
Hardwire
Input Circuit Breakers
Recommended 60A upstream
Maximum Input Amps
46
Input Plug Type
Hard-wire
OUTPUT
Output Capacity (VA)
10000
Output Capacity (kVA)
10
Output Capacity (Watts)
9000
Output Capacity (kW)
9
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120/208V, 120/240V, 100/200V, 110/220V, 115/230V, 127/220V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 208V; 240V; 100V; 200V; 110V; 220V; 115V; 230V; 127V
Output Receptacles
(1) L6-30R; (2) L14-30R; Hardwire
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (9000W)
Runtime Half Load (min.)
12 min. (4500W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  9PXEBM360SP 
DC System Voltage (VDC)
360
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A2519 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 2 Replacement Battery Cartridges.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
0 ms
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
6U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
34
Unit Dimensions (hwd / in.)
10.300 x 17.300 x 32.000
Unit Weight (lbs.)
225.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
AC Mode Efficiency Rating (100% Load)
94
AC Economy Mode Efficiency Rating (100% Load)
97
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
2310
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
2310
COMMUNICATIONS
Network Management Cards
NETWORK-M2;  INDGW-M2 ;  RELAY-MS 
Communications Interface
Pre-installed network card; RS-232; USB
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); cUL Listed; EN 62040-2
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-11000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support
9PX8KSP

Eaton 9PX 8000VA 7200W 120V/208V Online Double-Conversion UPS - Hardwired Input, 1 L6-30R, 2 L14-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 6U

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
43A
Nominal Input Voltage(s) Supported
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
UPS Input Connection Type
Hardwire
Input Circuit Breakers
Recommended 60A upstream
Maximum Input Amps
43
Input Plug Type
Hard-wire
OUTPUT
Output Capacity (VA)
8000
Output Capacity (kVA)
8
Output Capacity (Watts)
7200
Output Capacity (kW)
7.2
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120/208V, 120/240V, 100/200V, 110/220V, 115/230V, 127/220V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 208V; 240V; 100V; 200V; 110V; 220V; 115V; 230V; 127V
Output Receptacles
(1) L6-30R; (2) L14-30R; Hardwire
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
7 min. (7200W)
Runtime Half Load (min.)
16 min. (3600W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  9PXEBM360SP 
DC System Voltage (VDC)
360
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A2519 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 2 Replacement Battery Cartridges.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
0 ms
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
6U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
34
Unit Dimensions (hwd / in.)
10.300 x 17.300 x 32.000
Unit Weight (lbs.)
225.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
94
AC Economy Mode Efficiency Rating (100% Load)
97
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1848
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1848
COMMUNICATIONS
Network Management Cards
NETWORK-M2;  INDGW-M2 ;  RELAY-MS 
Communications Interface
Pre-installed network card; RS-232; USB
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico); ANSI/IEEE C62.41
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); FCC (USA); ENERGY STAR Qualified
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-11000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.