Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Distribution Units (PDUs)

Local Metered

Phase
  • 3-Phase
  • Single-Phase
Form Factor
  • Horizontal (1U)
  • Horizontal (2U)
  • Vertical (0U)
Input Voltage
  • 100
  • 120
  • 125
  • 127
  • 200
  • 208
  • 220
  • 230
  • 240
  • 360
  • 380
  • 400
  • 415
Amps
  • 10
  • 12
  • 15
  • 16
  • 20
  • 24
  • 30
  • 32
  • 35
  • 40
  • 60
  • 63
Input Plug Type
  • 460P9W
  • 532P6W
  • Hardwire
  • HUBBELL CS8365C 50A
  • IEC-320 C14
  • IEC-320 C20
  • IEC-60309 16/20A RED (3P+N+E)
  • IEC-60309 16A BLUE (2P+E)
  • IEC-60309 32A BLUE (2P+E)
  • IEC-60309 32A RED (3P+N+E)
  • NEMA 5-15P
  • NEMA 5-20P
  • NEMA L21-20P
  • NEMA L21-30P
  • NEMA L5-20P
  • NEMA L5-30P
  • NEMA L6-20P
  • NEMA L6-30P
Total Outlets
  • 6
  • 8
  • 10
  • 12
  • 13
  • 14
  • 16
  • 18
  • 19
  • 20
  • 24
  • 25
  • 27
  • 28
  • 30
  • 32
  • 36
  • 38
  • 42
  • 45
  • 48
Outlet Types
  • 5-15/20R
  • 5-15R
  • C13
  • C19
  • C39
  • L5-30R
  • L6-20R
  • L6-30R
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20

2.4kW Single-Phase Local Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 20
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20HV

3.7kW Single-Phase Local Metered PDU, 208/230V (8 C13 & 2 C19), C20 / L6-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 230
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV20

1.9kW Single-Phase Local Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Product Advisor

Accessories for Power Distribution Units (PDUs)

We have a range of accessories designed to work with our Power Distribution Units (PDUs). Check them out!

Eaton Power Distribution Units (PDUs) - Part Number PDUMV30HV

5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 24-C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15AT

1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV20HV

3.7kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10 ft. (3.05 m) Cord, 0U Vertical

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15

1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV30

2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20HVAT

3.8kW Single-Phase Local Metered Automatic Transfer Switch PDU, Two 200-240V C20 Inlets, 8 C13 & 2 C19 Outputs, 1U, TAA

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20AT

1.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU3MV6L2130

8.6kW 3-Phase Local Metered PDU, 208/120V Outlets (36 C13, 6 C19, 6 5-15/20R), 208V L21-30P, 6 ft. (1.83 m) Cord, 0U Vertical, TAA

  • Type: Local Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30

2.9kW Single-Phase Local Metered PDU, 120V Outlets (12 5-15/20R), L5-30P, 15 ft. (4.57 m) Cord, 1U Rack-Mount

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV30HV2

5.8kW Single-Phase Local Metered PDU, 200-240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in.

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30HV

5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (16 C13 & 2 C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 208; 230
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30AT

2.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 120
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV40

3.8kW Single-Phase Local Metered PDU, Dual Circuit, 120V Outlets (32 5-15/20R), L5-20P/5-20P, 10 ft. (3.05 m) Cord, 0U Vertical

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH32HV

7.4kW Single-Phase Local Metered PDU, 230V Outlets (2-C19, 16-C13), IEC-309 230V 32A Blue, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 230
  • Amps: 32
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15-ISO

1.5kW Single-Phase Local Metered PDU + ISOBAR Surge Suppression, 3840 Joules, 100-127V Outlets (14 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 1U Rack-Mount

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 125; 127
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH15HVAT

2.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, Two 200-240V C14 Inlets, 10 C13 Outputs, 1U, TAA

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 10
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV20-36

2kW Single-Phase Local Metered PDU, 100-127V Outlets (14 5-15/20R), L5-20P/5-20P adapter, 0U Vertical, 36 in. Height

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 125; 127
  • Amps: 16
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH30HVAT

5.8kW Single-Phase Local Metered Automatic Transfer Switch PDU, Two 200-240V L6-30P Inputs, 16-C13 2-C19 & 1 L6-30R Outlet, 2U, TAA

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 24
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMV15

1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in.

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 120
  • Amps: 12
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDU3MV6H50

12.6kW 3-Phase Local Metered PDU, 208V Outlets (36 C13 & 9 C19) Hubbell 50A CS8365C, 6 ft. (1.83 m) Cord, 0U Vertical, TAA

  • Type: Local Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Amps: 35
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number PDUMH20HVATS

3.8kW 200–240V Single-Phase ATS/Local Metered PDU - 8 C13 and 2 C19 Outlets, Dual C20 Inlets, 12 ft. Cords, 1U, TAA

  • Type: Local Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Amps: 20
More InfoCheck Prices

Need to Monitor PDU Load Levels?

Tripp Lite local metered PDUs feature a built-in digital current meter that lets you monitor total output levels in real time to avoid potential overloads.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.