Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$27.25 Avg. Price
C14 to C19 power cord transforms a C20 plug into a C14 plug for connecting to a C13 outlet on a PDU or UPS system.
  • C19 to C14 cable for powering computers, servers and other network devices
  • 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

C19 to C14 Power Cord for Network Devices That Require a Heavy-Gauge Connection
This C14 to C19 cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. The C14 to C19 power cable can be used to connect a computer, server or drive to a UPS system or PDU or replace or upgrade the standard power cord provided by the device's manufacturer. The 10-ft. (3.05 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P047-010 C19 to C14 Power Cord, 10-ft. (3.05 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140890
Device CompatibilityComputer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C19
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.50
Shipping Weight (lbs.)1.10
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.