Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$13.47 Avg. Price
C13 to GB 15934-2008 power cord transforms a C14 plug into a GB 15934-2008 plug for connecting to a grounded AC power outlet in China.
  • C13 to GB 15934-2008 cable for powering computers, servers and other network devices
  • 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing Chinese power cable

Features

C13 to GB 15934-2008 Power Cord Connects Servers and Other Network Devices
This GB 15934-2008 to C13 Chinese computer power cord with molded ends is designed for small data center or office workstation applications that do not require a heavy-gauge connection. The cable can be used to connect a computer, server or drive to a GB 15934-2008 grounded wall outlet or replace or upgrade a worn-out or lost Chinese power cable. The 10-ft. (3.05 m) (3-meter) length allows you great flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P055-010-CHN1 C13 to GB 15934-2008, China Computer Power Cord, 10-ft. (3.05 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332232656
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionChina
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1GB 15934-2008
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Power Cord Jacket TypePVC
Cable Outer Diameter (OD)7.0mm
Number of Conductors3
Wire Gauge (AWG)17
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)12.80 x 8.86 x 0.50
Shipping Weight (lbs.)0.65
ENVIRONMENTAL
Operating Temperature Range23° to 140°F (-5° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.