Part Number: PDUMNH30HVAT

High-capacity 5.8kW PDU with ATS provides remote power monitoring and enables redundant power for non-redundant hardware. Digital display and Ethernet interface help you monitor load levels to prevent overloads that cause downtime.
- Two single-phase L6-30P inputs with 10-ft. (3.05 m) cords
- L6-30R outlet for connecting single device or 0U vertical PDU
- Automatic transfer switching within 1-5 ms
- Pre-installed WEBCARDLX with latest version of PADM20 for enhanced remote management
- Digital LED display for real-time status monitoring
- 2-year limited warranty
Overview
Features
- Provides remote power monitoring and enables redundant power for network devices with non-redundant power supply configurations
- Dual 10-ft. (3.05 m) input cords with L6-30P plugs connect to separate primary and secondary single-phase power sources
- Connects a single device or indirectly powers equipment through a 0U 200-240V rack PDU (rPDU) with L6-30P input (sold separately)
- Dynamic solid-state (TRIAC) automatic transfer switching
- Switches to secondary power source if primary source fails or becomes unstable
- 1-5 ms transfer time ensures uninterrupted operation of connected equipment
- Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source
- Reports source A and source B input power status and other information, including power availability, line voltage, frequency, amps, kilowatts and power factor
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
- Real-time load/current data with billing-grade accuracy (+/- 1 percent)
- Automated alerts help prevent accidental overloads, power loss and downtime
- 10/100 Mbps auto-sensing allows optimal communication with 10/100 Base-T networks
- Supports HTTP, HTTPS, PowerAlert®, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP and NTP
- Compatible with EIA-standard 19 in. 4-post racks and rack enclosures
- Optional PDU4PKIT rail kit adds rear rack-mounting support
Specifications
OVERVIEW
UPC Code | 037332184917 |
PDU Type | Monitored; Auto-Transfer Switch |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 200; 208; 220; 230; 240 |
Recommended Electrical Service | Two single-phase 30A 200-240V circuits |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | (2) NEMA L6-30P |
Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5.0kW (208V), 4.8kW (200V); 24A total capacity |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | Output receptacle is on a 61cm / 24 inch cordset |
Output Receptacles | (1) L6-30R |
Output Nominal Voltage | 200-240V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports input current in amps (Source A, Source B), output kilowatts (total), input voltage (Source A, Source B), input frequency (Source A, Source B) and output power factor |
Switches | ENTER and MODE switches toggle the digital display to display all reported information |
LED Indicators | Front panel LEDs confirm amp (A) / kilowatt (kW) / voltage (V) / frequency (Hz) and power factor (PF) reporting information; Additional set of LEDs indicate Source A and Source B inputs for preferred, available and in-use status |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Metal |
Rack Height | 1U |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 17.5 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 7.48 x 21.65 x 20.67 |
Shipping Weight (lbs.) | 18.53 |
Unit Dimensions (hwd / in.) | 1.720 x 16.930 x 14.000 |
Unit Weight (lbs.) | 15.37 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -22° to 140°F (-30° to 60°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUH30HV19 | 5.8kW Single-Phase 200-240V Basic PDU, 4 C19 Outlets, NEMA L6-30P Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount | |
PDUMH30HV | 5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (16 C13 & 2 C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA | |
PDUMV30HV | 5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 24-C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical | |
PDUMV30HV2 | 5.8kW Single-Phase Local Metered PDU, 200-240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in. | |
PDUV30HV | 5.5kW Single-Phase 208/230V Basic PDU, 38 Outlets (32 C13 and 6 C19), NEMA L6-30P Input, 10 ft. (3.05 m) Cord, 0U Vertical |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P040-012-P30 | Power Cord, C19 to NEMA L6-30 - Heavy-Duty, 20A, 100-250V, 12 AWG, 12 ft. (3.66 m), Black |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA |
Accessories
Model Number | Description | |
---|---|---|
PDU4PKIT | SmartRack Rear Support Rail Kit for Select 1U ATS PDUs Mounted in 4-Post Racks and Rack Enclosures |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - PowerAlert® Device Manager v20 for Switched or Monitored PDUs
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-switched-or-monitored-pdus/866782
Product Images