Part Number: EMS1250UL
This Model has been retired and has not been replaced. An Owner's Manual and other information for the EMS1250UL is available on the model support page
Overview
The EMS1250UL inverter with integrated charging system provides automatic, uninterruptible DC-to-AC power for critical on-board equipment. Ideal for installation by ambulance/EMS vehicle manufacturers, dealer or EMS service for OEM, replacements and upgrades. Supplies up to 1250 watts of continuous 120V AC power to two AC outlets from any 12V battery or automotive DC source. When AC cable is connected to a shore power source, commercial power passes through to connected equipment and the battery set is recharged via 3-stage 14/55 amp selectable charging system. This unit can also function as a UPS system, responding to blackouts and voltage fluctuations with a near instantaneous automatic transfer to battery-derived AC output. Convenient Anderson DC input quick connector on the unit with extra Anderson DC input connector included in the box (user supplies batteries and cabling). Reliable large transformer design with efficient PWM sine wave output and frequency control powers resistive electronic loads or large inductive motors, compressors and other items with high current needs on startup. Included APSRM4 wired remote power switch with full status LEDs provides remote power inverter on/off switching and continuous status information (APSRM4 included). Supports an unlimited amount of runtime with any number of user-supplied batteries connected. Highly adaptable to a variety of applications and site conditions with adjustable charger settings for wet/gel battery types and selectable line to battery power transfer voltages. Includes AC input surge suppression. Includes hospital-grade plug and outlets with GFI (ground fault interrupter) protection. TUV tested to UL458 (mobile inverter) and CAN/CSA-C22.2 No. 107.1-01. Meets GSA ambulance specification KKK-A-1822.
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 200A should be positioned no more than 18 inches from the EMS1250UL's battery in the positive line.
Features
- EMS1250UL serves as an automotive or stationary DC-to-AC inverter with automatic line-to-battery transfer and integrated battery charger
- Supports 120V AC output from a 120V AC line power source or 12V DC battery source
- 16.6 millisecond automatic transfer between line and battery power supports UPS protection during blackouts and voltage fluctuations for equipment compatible with a one cycle transfer time
- 1250 watts continuous AC output in inverter mode, 1440 watts continuous AC output in AC mode
- Double Boost™ inverter output supports momentary startup loads up to 200% of the continuous rating for up to 10 seconds
- OverPower™ inverter output supports longer duration overloads to 150% for 1-60 minutes under ideal battery and temperature conditions. (For best results, utilize OverPower usage for as short of a duration as possible, ensure battery bank and cabling is able to provide full nominal DC voltage under load and allow inverter/charger to fully cool before and after OverPower usage.)
- 3 stage, selectable 14/55 amp battery charger with adjustable settings for wet/gel battery types offers fast, reliable battery recharging
- Anderson quick connect DC wiring terminals safely accept input from attached battery bank
- Protected hardwire output passes 120V line power or inverter output through to connected equipment
- Reliability enhanced large-transformer design tested to UL (USA) and CSA (Canada) standards
- Moisture-resistant construction enables vehicular or marine operation in high humidity environments
- 3 position operating mode switch supports "AUTO" mode to enable automatic transfer between DC and AC modes, CHARGE-ONLY to maintain a full battery charge when AC is present without auto transfer and SYSTEM OFF settings
- Set of six front panel LEDs display AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
- Set of 4 configuration dipswitches support wet/gel battery charging profiles, adjustable 135/145V high voltage auto transfer during overvoltages and selectable 75/85/95/105V AC low voltage auto transfer during brownouts
- Set of 4 additional configuration dipswitches support 4 levels of charger limiting relative to output load size, a battery equalization program and battery charger low/high/off settings
- Resettable 12A charger AC input breaker and resettable 12A AC output breaker and automatic 2 speed cooling fan protect the inverter from load and temperature related failures
- Grounding lug properly connects the inverter/charger system to earth ground or vehicle grounding system
- Automatic overload and thermal shutoff safely turns off inverter as excessive loads or overheating conditions develop
- Front panel remote control connector enables remote off/on switching (APSRM4 remote control switch with status LED display and 50 ft cable included). APSRM4 accessory also includes user configurable jacks to support inverter shutoff or startup as a vehicle ignition is engaged
- Load sensing control dial enables adjustable load threshold required to automatically turn the inverter on and off in DC mode as load conditions change
Specifications
OVERVIEW
UPC Code | 037332121677 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Maximum Input Amps / Watts | DC INPUT: Full continuous load - 127A at 12VDC. AC INPUT: 32 amps at 120VAC with full inverter and charger load (11 A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output lo |
Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 127A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). For automotive applications, professional hardwire |
Input Connection Type | DC INPUT: 175A Anderson DC connector. AC INPUT: NEMA 5-15P hospital-grade input plug |
Voltage Compatibility (VAC) | 120 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Output (Watts) | 1250 |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 1250 |
Peak Output Capacity (Watts) | 2500 |
Output Voltage Regulation | LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%). |
Output Frequency Regulation | 60 Hz (+/- 0.3 Hz) |
Overload Protection | Includes 12A input breaker dedicated to the charging system and 12A output breaker for AC output loads |
Outlet Details | 2 Hospital-Grade GFCI duplex outlets |
BATTERY
Expandable Runtime | Yes |
Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
Expandable Runtime Description | Runtime is expandable with any number of user supplied wet or gel type batteries |
DC System Voltage (VDC) | 12 |
Battery Charge | 14A / 55A (selectable) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
Switches | 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with included External switch for wired remote control of APS unit APSRM4 ac |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 760 |
PHYSICAL
Material of Construction | Polycarbonate |
Cooling Method | Multi-speed fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Shipping Dimensions (hwd / in.) | 12.50 x 10.80 x 10.80 |
Shipping Weight (lbs.) | 27.10 |
Unit Dimensions (hwd / in.) | 7.000 x 8.750 x 9.000 |
Unit Weight (lbs.) | 23.2 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 16.6 milliseconds (typical - compatible with many computers - verify transfer time compatibility of loads for UPS applications) |
Low Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual) |
High Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 145V |
FEATURES & SPECIFICATIONS
Grounding | Yes, includes front panel grounding lug |
Load Sensing | Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts. |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.1 (Canada); UL 458 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 30-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images