Part Number: U264-001-AND New
Creates a wireless connection between a vehicle and a Samsung or Google phone to operate Android Auto functions.
- Recommended for daily travel use, especially sales pros who are always on the go
- Reduces cable clutter in your vehicle while enabling music, navigation, Google Assistant and more
- Included USB adapter allows connection with your vehicle's USB-A or USB-C port
- Compatible with Samsung and Google phones (Android 10.0) and Note 8 (Android 9.0)
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
Enhance Your Driving Experience with a Wireless Android Auto Experience
The U264-001-AND adapter provides a wireless connection to Android Auto in vehicles that require a wired Android Auto connection. It is compatible with Samsung and Google phones (Android 10.0 and above), Samsung Note 8 (Android 9.0) or other brands with Android 11.0 or higher. Not only does this adapter reduce cable clutter in your vehicle, but it also allows you to operate Android Auto functions such as music and podcast control, answer calls and texts via Google Assistant and navigate via Google Maps. An included USB-A to USB-C adapter lets you connect to either port in a vehicle.
Easy Installation Allows for Quick Setup and Recurring Use
An ideal tool for travelers, particularly sales professionals always on the go, this adapter uses a combination of Bluetooth and Wi-Fi to establish a pairing between the phone and the vehicle and switches to Wi-Fi to maintain the wireless connection. Once the initial connection is established, the U264-001-AND will instantly reconnect to the phone moving forward. A green LED indicates that a connection is established. Note: The U264-001-AND is only compatible with vehicles that require a wired Android Auto connection. Vehicles with support for a Bluetooth connection to Android Auto do not require this device.
System Requirements
- Vehicle with support for wired Android Auto (Note: Vehicles that support Android Auto via a Bluetooth connection do not require this device)
- Samsung and Google phones (Android 10.0 and above), Samsung Note 8 (Android 9.0) and other brands with Android 11.0 or higher
Package Includes
- U264-001-AND Wireless Android Auto Adapter
- USB-A to USB-C adapter
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332292315 |
| Product Type | USB Wireless Android Auto Adapter |
| Device Compatibility | Phone |
| Technology | USB; Wireless |
| Country/Region | Global |
| Host Connector | (1) USB A (MALE) |
INPUT
| Built-In Cable Length (ft.) | 0.33 |
| Built-In Cable Length (in.) | 4 |
| Bus Powered | Yes |
POWER
| Power Source Type | Bus |
CONNECTIONS
| Number of Ports | 3 |
| Side A - Connector 1 | USB A (MALE) |
| Connector Plating | Nickel |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (1) Connection LED: Turns blue when initially powered on before turning to green (flashes when attempting to connect to smartphone; solid when connection is established). |
PHYSICAL
| Color | Black |
| Material of Construction | MAIN BODY: TEMPERED GLASS AND ALUMINUM; PCB |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.3MM |
| Wire Gauge (AWG) | 28 |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Total Number of Ports | 0 |
| Shipping Dimensions (hwd / in.) | 1.06 x 5.71 x 2.95 |
| Shipping Weight (lbs.) | 0.22 |
| Unit Dimensions (hwd / in.) | 0.550 x 2.320 x 1.570 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.15 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 158°F (-20 to 70°C) |
| Operating Humidity Range | 10% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 95% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Over Current Protection | N |
| USB Hub Ports | No |
| Number of USB Hub Ports | 0 |
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035; ICES (Canada) |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |






























