At Tripp Lite, we believe no one with a networked UPS system should have to experience unexpected downtime. You should have complete confidence that your UPS will perform when it is needed the most, with efficient, user-friendly operation.
Introducing the Unity PF UPS series—reliable on-line battery backup for mission-critical infrastructure that’s easier to install, manage and maintain, with best-in-class power density.
A 3U rack footprint for 5 kVA/5 kW or 6 kVA/6 kW saves space for revenue-generating equipment.
Blind-mate bypass PDU with controllable load banks (select models) allows downtime-free maintenance without an electrician.
Auto Probe technology provides remote, automated load control for self-healing reboots and runtime prioritization during outages.
Automatically have your UPS system’s first-use date recorded to receive proactive battery replacement alerts.
Users with network access can quickly view the web management page on a mobile device from anywhere once they scan a unique QR code on the LCD.
The Unity PF series features a market-leading combination of robust power and runtime + competitive price options.
Our Chicago-based application and technical support team is here to answer any questions, help identify the right UPS for you and ensure you’re set up for success.