Part Number: SMART750RMXL2U
Provides complete battery backup and pure sine wave power output for servers, switches and other high-end distributed IT equipment.
- Protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Unity power factor ensures maximum power possible at each power rating
- Optional WEBCARDLXE network interface allows 24/7 remote access and control
- 2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Features
750VA/750W/120V Battery Backup for Distributed IT, Telecom or Enterprise Deployments
This rack-mount line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment or destroy data. The SMART750RMXL2U is ideal power management for high-end in-rack networking equipment, including servers, VoIP phones, data storage and PoE switches. Unity power factor ensures the most watts possible at each power rating, so you can connect more equipment.
Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Switchover from line to battery power happens within milliseconds to maintain continuous operation of connected equipment without interruption or rebooting. Extra runtime is available by connecting up to four optional extended battery modules (BP48VRM2U, sold separately).
Optional LX Platform Network Management Card Allows Remote Access 24/7
The WEBCARDLXE network interface (sold separately) enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options.
NEMA 5-15R Outlets Protect Your Connected Components
Eight 5-15R outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four outlets are grouped into two programmable load banks that let you shed non-critical loads to extend runtime for critical loads. Front and rear cooling fans help protect equipment from overheating.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The SMART750RMXL2U maintains regulated 120V nominal output during brownouts and overvoltages from 80V to 151V while keeping the battery fully charged and ready to take over in case of power failure.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The two-line front-panel LCD monitoring screen features ten selectable screens that allow quick access to a wide range of detailed UPS and site power information. LEDs show UPS status: a green light means utility power is on, an orange light means the UPS is in battery mode and a red light indicates an active alarm or fault. The control panel rotates to accommodate both rack-mount and tower configurations.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.
Versatile Installation Options
You can mount the SMART750RMXL2U in just 2U of space in an EIA-standard 19-inch rack using the included hardware. You can also adapt it for tower installation using the included support stands. The six-foot power cord with NEMA 5-15P plug connects to a compatible AC outlet.
Specifications
OVERVIEW
| UPC Code | 037332123527 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 12A |
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | 80V-151V; adjustable to 70-153V |
| UPS Input Connection Type | 5-15P |
| UPS Input Cord Length (ft.) | 5.9 |
| Recommended Electrical Service | 15A 120V |
| Maximum Input Amps | 12 |
OUTPUT
| Output Capacity (VA) | 750 |
| Output Capacity (kVA) | 0.75 |
| Output Capacity (Watts) | 750 |
| Output Capacity (kW) | 0.75 |
| Power Factor | 1 |
| Nominal Voltage Details | 120v nominal output in battery mode |
| Frequency Compatibility | 50 / 60 Hz |
| Frequency Compatibility Details | Output is regulated to +/-0.1Hz in Battery Mode |
| Output Voltage Regulation (Line Mode) | 120V (-13%, +15%) |
| Output Voltage Regulation (Battery Mode) | -10%, +6% |
| Load Management Receptacles | Two switchable two-outlet 5-15R load banks |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 100V; 110V; 120V; 125V |
| Output Receptacles | (8) 5-15R |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 9 min. (750W) |
| Runtime Half Load (min.) | 23 min. (375W) |
| Expandable Runtime | Yes |
| Expandable Battery Runtime | Extended runtime supported via optional 48VDC BP48VRM2U external battery packs only. |
| External Battery Pack Compatibility | BP48VRM2U (limit 4) |
| DC System Voltage (VDC) | 48 |
| Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% (typical, full load discharge) |
| Battery Access | Front panel battery access door |
| Internal UPS Replacement Battery Cartridge | 744-A3296 (EBP-1612) |
| Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 150V (Normal mode) adjustable to 70-153V (Extended mode) |
| Overvoltage Correction | Reduces incoming voltage between 132-151V by 13% (Normal Mode); 138-152V (Extended mode) |
| Undervoltage Correction | Boost incoming voltages between 81-102V by 15% (Normal Mode); 71-92V by 15% (Extended Mode) |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
| Switches | 5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions. |
| Alarm Cancel Operation | Press the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing. |
| Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
| LED Indicators | UPS Mode On (Solid Green); Battery Mode (Solid Orange)/ Battery Below Warning Level (Flashing Orange); Fault/Alarm (Solid Red). |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 380 |
PHYSICAL
| Primary Form Factor | Rackmount |
| Rack Height | 2U |
| Cooling Method | Fan |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 103007018-5591 ); 4 post rackmount short-depth ( 4POSTRAILKITWM ) |
| Minimum Required Rack Depth (inches) | 21 |
| Minimum Required Rack Depth with External Battery Pack (cm) | 51 |
| Minimum Required Rack Depth with External Battery Pack (in.) | 20 |
| Minimum Required Rack Depth without External Battery Pack (cm) | 53 |
| Minimum Required Rack Depth without External Battery Pack (in.) | 21 |
| Optional Mounting Accessory Notes | Optional 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm). 2-post rackmount supported with optional 103007018-5591 rackmount kit for racks |
| Primary UPS Depth (mm) | 447 |
| Primary UPS Height (mm) | 86 |
| Primary UPS Width (mm) | 437 |
| Shipping Dimensions (hwd / in.) | 9.45 x 19.61 x 23.03 |
| Shipping Weight (lbs.) | 55.55 |
| UPS Housing Material | Steel |
| UPS Power Module Dimensions (hwd, in.) | 3.4 x 17.2 x 17.6 |
| UPS Power Module Weight (kg) | 20.18 |
| UPS Power Module Weight (lbs.) | 44.5 |
| Unit Dimensions (hwd / in.) | 3.450 x 17.200 x 17.600 |
| Mounting Details | Included mounting bracket enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation. |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 20 to 95%, non-condensing |
| AC Mode BTU / Hr. (Full Load) | 70 |
| AC Mode Efficiency Rating (100% Load) | 96% |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 465 |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Storage Elevation (ft.) | 0-32,808 |
| Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
| Network Management Cards | WEBCARDLXE |
| Network Monitoring Port Description | Network Card Optional. Not compatible with WEBCARDLX. |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://www.tripplite.com/poweralert |
| Communications Cable | USB and DB9 cabling included |
| Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
| Network Management Card Description | One slot for optional WEBCARDLXE web card. Note: Not compatible with WEBCARDLX |
| Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
| Emergency Power Off (EPO)/Remote On-Off (ROO) | Yes |
LINE / BATTERY TRANSFER
| Transfer Time | 4 milliseconds (AC to battery mode), 2 milliseconds (Battery to AC mode) |
| Low Voltage Transfer to Battery Power (Setpoint) | 80 |
| High Voltage Transfer to Battery Power (Setpoint) | 151 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
| Grounding Details | Rear panel grounding lug |
APPLICATIONS
| UPS Applications | Large Network; High-End Desktop/Small Network |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); ICES (Canada); NOM (Mexico); UL 1778 |
| Product Compliance | CE (Europe); FCC (USA); FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| BP48VRM2U | 48V Extended Battery Module (EBM) for 750VA, 1000VA and 1500VA SmartPro UPS Systems, 2U Rack/Tower |
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
| PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall | |
| PDUMH15 | 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
| PDUMH15AT | 1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
| PDUMH15ATNET | 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
| PDUMH15NET | 1.4kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15R), 5-15P, 120V Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA | |
| PDUMNH15 | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA | |
| PDUMV15 | 1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in. | |
| PDUNV | 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount | |
| PDUV15 | 1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black | |
| P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black | |
| P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black | |
| P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black | |
| P023-001 | Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black | |
| P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
Network Interfaces and Sensors
| Model Number | Description | |
|---|---|---|
| WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems, TAA |
Accessories
| Model Number | Description | |
|---|---|---|
| 103007018-5591 | Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems | |
| EBMCBL48RT | Eaton UPS to Battery Extension Cable for 48V Extended Battery Module, 2 m (6.6 ft.) | |
| WMNTKIT | UPS Wall-Mount Kit for Select 2U SmartPro, SmartOnline, 5PX G2 and 9PX UPS Systems and Extended Battery Modules |
Services & Extended Warranties
Preventive Maintenance
| Part Number | Description |
|---|---|
| TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
| TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
| TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
| TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
| TL5SW5Y1400UC | 5-Year Extended Warranty Smart & SMX 951-1400 VA UPS systems |
Unpacking & Assembly
| Part Number | Description |
|---|---|
| TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
| Part Number | Description |
|---|---|
| TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - Eaton Tripp Lite Series SmartPro UPS Systems
https://tripplite.eaton.com/video/eaton-tripp-lite-series-smartpro-ups-systems/931787
Product Images


















