Robotic arms move optical connectors in a 2D matrix configuration to an intersecting position, where they are physically coupled to each other.
The patented mechanical latch provides precise fiber connections and disconnections.
Remote robotic control means network engineers don’t need to come on-site...and neither do you. Connections can be controlled from anywhere with the touch of a button.
The physical layer changes are completed in less than 50 seconds of switching time, as opposed to the hours or days it might take for engineers to arrive on-site.
Robotic Fiber Panel Systems are available in 10U or 7U models.
The 10U, 512-port models are ideal for enterprise IT infrastructure, data centers, colocation facilities, telco centers and large technology test labs.
The 7U “Mini” models are designed for smaller environments, like containerized data centers, edge computing and remote computing sites and larger installations that have limited fiber connections.
The 512-port and 204-port models scale to meet shifting demands, and can be configured to support nearly 500,000 ports with <1dB insertion loss.
Passive, pure optical connections are unaffected by power outages, while all optical signals are supported regardless of bitrate or wavelength.
Security and regulatory compliance are increased by limiting physical access to switches and the equipment connected to them.
The system uses built-in software that stores configurations and logs an audit trail of network connections to record changes made.
By eliminating manual patching changes, this cutting-edge technology gives you:
Visit tripplite.com to see Singlemode or Multimode specifications.