The Centers for Medicare and Medicaid Services (CMS) released a categorical waiver allowing the use of power strips in new and existing healthcare facility patient care areas, if the provider/supplier is in compliance with all applicable 2012 Life Safety Code (LSC) power strip requirements and with all other 2000 LSC electrical system and equipment provisions.
As the leader in healthcare power solutions, Tripp Lite offers power strips that meet the requirements outlined in the CMS categorical waiver. These products are also certified to meet UL standards to ensure regulatory code compliance, avoid hazardous conditions and provide a safe environment for patients, staff and visitors.
MODEL | UL CERTIFICATION | HOSPITAL GRADE OUTLETS | CORD LENGTH |
Medical-Grade Power Strip for Patient Care Vicinity | |||
PS-415-HGULTRA | UL 60601-1 | 4 | 15 ft. |
Medical-Grade Power Strips for Mobile Applications for Patient Care Vicinity | |||
PS-615-HG-OEM | UL 1363A | 6 | 15 ft. |
PS625HG20AOEM | UL 1363A | 6 | 25 ft. |
PS-415-HG-OEM | UL 1363A | 4 | 15 ft. |
PS410HGOEMX | UL 1363A | 4 | 10 ft. |
PS-410-HGOEMCC | UL 1363A | 4 | 3 to 10 ft. (coiled cord) |
PS-402-HG-OEM | UL 1363A | 4 | 2 ft. |
Accessories | |||
PSCLAMP | Pre-assembled, locking power strip mounting clamp attaches any Tripp Lite Medical-Grade Power Strip to IV poles, beds, cribs and carts. Mounting clamps fit a diameter from 1” to 2¼”. | ||
HGOUTLETCVR | Reusable locking safety covers prevent the connection of unauthorized devices—tool required for removal. Compatible with all NEMA 5-15HG receptacles. |
* Meets the standards of a medical device when installed properly.
All models have nominal 120V input/output, hospital-grade plug and hospital-grade outlets. UL certifications are shown; additional certifications vary by model.