Part Number: B013-330-USB
Extends keyboard, mouse and monitor up to 330 ft. from your computer via Cat5 UTP cabling.
- Extends VGA video + USB keyboard/mouse from your computer up to 330 ft.
- Console ports on each end allow for local or remote control of connected computer
- Receiver doubles as 2-port KVM, allowing for connection of a local computer
- Supports VGA video resolutions up to 1920 x 1200, including 1080p
- Easy to install and operate with all necessary cables included
- 3-year limited warranty
Features
Extends Console up to 330 ft. from Computer, KVM or Server
This KVM extender lets you control a computer, server or KVM switch from up to 330 feet (100 meters) away. Just connect the included transmitter and receiver with a Cat5 UTP cable (sold separately). Console ports on both the transmitter and receiver allow local or remote control of the connected device. Plus, the receiver doubles as a two-port KVM, allowing the connection of a local computer.
Recommended for Small to Medium-Sized Businesses (SMBs)
Being able to extend VGA video and USB signals up to 330 feet is ideal in commercial office spaces where the computers are not close to your workstation, as well as SMB applications needed KVM switches without requiring an IP network for long-distance control. The B013-330-USB supports VGA video resolutions up to 1920 x 1200.
Pure Hardware Solution Is Easy to Install and Operate
The B013-330-USB supports all major operating systems, including Windows and macOS. All necessary cables are included as a convenient off-the-shelf package, making the KVM Extender simple to maintain. As a pure hardware solution, you don’t have to worry about software/network conflicts. This KVM Extender is compatible with any computers using VGA and USB connections.
Specifications
OVERVIEW
| UPC Code | 037332288875 |
| Console | No |
| Accessory Type | Extender Kit |
| Technology | USB 2.0 (High Speed) |
| Accessory Class | KVM Switch Accessories |
VIDEO
| Number of Monitors Supported | 1 |
| Video Ports | HD15 (FEMALE) |
| Max Supported Video Resolution | 1920 x 1200 @60Hz |
| Max. Distance (Between any 2 Units) | 330FT (100M) |
| Max Number of Ports (Entire Chain) | 2 |
| Transmitter Video Input | VGA |
| HDR Support | No |
| 3D Video Supported | No |
| EDID Support | Yes |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
| AC Power Adapter Output Specs (V / A) | DC 5V/2A |
| AC Power Adapter Cord Length (ft.) | 6 |
| AC Power Adapter Cord Length (m) | 1.8 |
| Nominal Input Voltage(s) Supported | 100V AC; 240V AC |
| Maximum Input Amps | 1 |
| Voltage Compatibility (VAC) | 100-240 |
| Input Frequency | 50/60 HZ |
| Redundancy - Dual Power Inputs | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Source Type | AC Adapter with detachable power cord |
| AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
| Power Over Cable (PoC) Support | Yes |
| AC Adapter | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| DC Barrel Plug | OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 2 |
| Computer/Server Ports | (2) HD15 (FEMALE) |
| Firmware Upgrade Port | (x2) USB-B |
| PC/Server Connections | USB; VGA |
| Side A - Connector 1 | (2) HD15 (FEMALE); RJ45 (MALE); (2) USB A (FEMALE); (1) USB B (FEMALE) |
| Side B - Connector 1 | (2) HD15 (FEMALE); RJ45 (MALE); (2) USB A (FEMALE); (1) USB B (FEMALE) |
| Included Cable (Side A) - Connector 1 | (1) USB A (FEMALE) |
| Included Cable (Side B) - Connector 2 | (1) USB B (FEMALE) |
| Included KVM Cable (Equipment Side) - Connector 1 | (1) HD15 (FEMALE) |
| Included KVM Cable (Equipment Side) - Connector 2 | (1) HD15 (FEMALE), (1) USB A (FEMALE), (1) PS/2 |
| Computer Keyboard and Mouse Interface | USB |
| Computer Monitor Interface | HD15; VGA |
| Console Keyboard and Mouse Interface | PS/2; USB |
| Console Monitor Interface | HD15; VGA |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Receiver- 1X (Red) Power; 3X (Green) Link RX & TX; Transmitter- 1X (Red) Power; 3X (Green) Link, Video & Control |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Receiver Unit Dimensions (hwd / in.) | 1.02 x 5.15 x 2.55 |
| Receiver Unit Weight (lbs.) | 0.639 |
| Shipping Dimensions (hwd / in.) | 7.95 x 5.47 x 6.92 |
| Shipping Weight (lbs.) | 3.21 |
| Transmitter Unit Dimensions (hwd / in.) | 1.02 x 5.15 x 2.55 |
| Transmitter Unit Weight (lbs.) | 0.639 |
| Unit Dimensions (hwd / in.) | 1.020 x 5.150 x 2.550 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
COMMUNICATIONS
| Hotkey | YES |
| Port Control | Push Buttons, Hotkeys, OSD |
| IP Remote Access | No |
| Transmission Distance | 330 ft. |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| Latency | Zero |
| USB Extension Support | Yes |
FEATURES & SPECIFICATIONS
| USB Specification | USB 1.1 (up to 12 Mbps) |
| NIAP-Certified Secure | No |
| Number of Users | 1 |
| Autoscan (Y,N) | N |
| On-Screen Display (OSD) | Yes |
| Port Selection | Hotkey; OSD; Pushbutton |
| Driver Required | No |
| Recommended Category Cable | Cat5,Cat5e |
REMOTE ACCESS
| Modem Port | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; GS; NOM; TUV; UKCA; UL; WEEE; cUL |
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; IEC 62368-1; NOM (Mexico); TUVus; UL 62368-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
| N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
| N201-075-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m) | |
| N201-100-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-150-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) | |
| N202-175-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images



















