Part Number: P568-003-SW
- 180 degree swivel design is ideal for flat panel HDTV’s and other hook-ups where space is limited
- Smooth and flexible 28 AWG jacket with protective mesh cover
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- High Speed HDMI and HDCP compliant
- Supports Ultra High Definition (UHD) 4K video resolutions
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 180 degree swivel design is ideal for flat panel HDTV’s and other hook-ups where space is limited
- Smooth and flexible 28 AWG jacket with protective mesh cover
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Premium double-shielded cable protects against outside noise (EMI/RFI)
- Impedance-matched twisted-pair construction reduces cross-talk and interference
- Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
- Supports Ultra High Definition (UHD) 4K video resolutions
Specifications
OVERVIEW
| UPC Code | 037332153838 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Bidirectional |
AUDIO
| Audio Specification | Stereo Audio |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Swivel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.5 mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Minimum Bend Radius | 55mm |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Ethernet Support | No |
| HDCP Specification | 1.3 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images

















