Part Number: P568-006-RA2
- Features right-angle connectors on both ends; ideal for tight locations
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Bandwidth up to 18 Gbps - Full 1080p resolution
- High Speed HDMI and HDCP compliant
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Features right-angle connectors on both ends; ideal for tight locations
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Premium double-shielded cable protects against outside noise (EMI/RFI)
- Impedance-matched twisted-pair construction reduces cross-talk and interference
- Bandwidth up to 18 Gbps - Full 1080p resolution
- Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
Specifications
OVERVIEW
| UPC Code | 037332146090 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Bidirectional |
AUDIO
| Audio Specification | DTS-HD |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Angled |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.5 mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Minimum Bend Radius | 27.5mm |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.30 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Ethernet Support | No |
| HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images














