Part Number: P568-060-2A New

Connects your laptop, media server or 4K Blu-ray player to a 4K-compatible television, monitor or projector.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for enhanced video without latency
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Patented bonded-pair design with small, flexible outside diameter of just 7.3 mm
- 60 ft. length allows you great flexibility in setting up devices in your A/V application
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
HDMI Cable Gets Your Gaming, Home Theater or Digital Signage Setup 4K-Ready
This 4K HDMI cable (M/M) securely connects 4K-compatible source and display devices in your audio/video application. The P568-060-2A is compatible with all HDMI devices, including 4K Blu-ray players, gaming consoles, laptops, media servers, satellite/cable TV boxes and tablets, as well as HDTVs, monitors, projectors and audio receivers. The cable’s patented bonded-pair design with small 7.3-millimeter diameter allows more flexibility during installation.
Transmits 4K Video with HDR and 4:4:4 Color
The P568-060-2A supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 encryption allows you to stream 4K content with no loss in resolution. This cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. It is backward compatible with previous HDMI generations, allowing you to use it with non-4K equipment.
Invest in Quality Construction for Reliable Performance
Contacts and connectors are gold-plated to resist corrosion. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord.
System Requirements
Both source and display devices must be compatible with 4K standards to watch 4K video
Package Includes
P568-060-2A HDMI Cable, 4K 60 Hz, M/M, Black, 60 ft. (18.3 m)
Specifications
OVERVIEW
UPC Code | 037332293756 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
Max Supported Color Depth | 30-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | ARC |
INPUT
Product Length (in.) | 720 |
Product Length (ft.) | 60 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3 mm |
Wire Gauge (AWG) | 26/30 |
Cable Length (ft.) | 60 |
Cable Length (in.) | 720 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 2.39 |
Unit Dimensions (hwd / in.) | 17.000 x 14.000 x 0.500 |
Unit Weight (lbs.) | 2.35 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0-90% non-condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Wall Controllers, Splitters, Multiviewers
Model Number | Description | |
---|---|---|
B119-1X4-4K6-VW | 1x4 Video Wall Controller - 4K 60 Hz, 1 HDMI/USB-C Input, 4 HDMI Outputs, HDR, 4:4:4 | |
B119-4X4-4K6-VW | 4x4 HDMI Matrix Switch with Video Wall Controller - 4K 60 Hz, 4 HDMI Inputs, 4 HDMI Outputs, HDR, 4:4:4, Multi-Resolution Support |
Video Switches
Model Number | Description | |
---|---|---|
B119-002-BDS | 2x1 Bi-Directional HDMI Switch - 4K 60 Hz, HDR, HDCP Passthrough |
Documents & Downloads
Declarations of Conformity
Product Images