Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$97.02 Avg. Price

Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care vicinities.

  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Approved for use in patient-care vicinities when properly mounted
  • Complies with UL 1363A and NFPA 99 specifications
  • 6 NEMA 5-15R-HG hospital-grade outlets with integrated locking safety covers
  • 15 ft. (4.6 m) cord with NEMA 5-15P-HG hospital-grade plug

Overview

The PS-615-HG-OEM Medical-Grade Power Strip supplies power to movable plug-connected components mounted to a rack, table or pedestal in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas. Compliant with UL 1363A specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and six NEMA 5-15R-HG hospital-grade outlets that include integrated locking safety covers.
The power strip is protected by a antimicrobial powder coating. Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Two built-in resettable 15A circuit breakers control power to all outlets and protect the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The 15-foot (4.6-meter) power cord provides ample reach to the power source.
Mounting tabs and flanges let you install the PS-615-HG-OEM on a wide variety of surfaces, such as IV poles, mobile carts, crash carts and mobile medical workstations. The all-metal housing ensures safety and is guaranteed to last a long time in demanding environments.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
  • For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
  • 120V, 50/60 Hz power strip complies with UL 1363A specifications
Exclusive Antimicrobial Protection
  • Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
Versatile Medical-Grade Solution
  • 6 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 15-ft. (4.57 m) power cord provides ample reach to the power source
  • Rugged, all-metal housing for long life in demanding environments
Premium Safety Features
  • Integrated locking outlet safety covers block access to unused outlets
  • Dual, resettable built-in 15A circuit breakers protect against dangerous overloads
  • Switchless design prevents accidental shut-off
Ready to Use Right Out of the Box
  • Built-in mounting tabs and flanges make the PS-615-HG-OEM easy to install on a variety of surfaces

Package Includes

  • PS-615-HG-OEM UL 1363A Medical-Grade Power Strip with six 15A Hospital-Grade Outlets, Safety Outlet Covers and 15-ft. (4.57 m) Cord
  • Owner's Manual with maintenance requirements
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139184
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Plug FeaturesHospital Grade Plug
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
ColorWhite
Material of ConstructionMetal
Power Cord ColorWhite
Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
Housing ColorWhite
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between end tabs = 330.20mm
Outlets Measurement (Center to Center)1.52 in.
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.17 x 5.98 x 2.17
Shipping Weight (lbs.)3.63
Unit Dimensions (hwd / in.)1.500 x 13.750 x 2.500
Unit Weight (lbs.)2.25
Mounting DetailsIncludes flanges
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Operating Humidity Range10% to 90% RH
Storage Humidity Range5% to 95% RH
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationsUL 1363A
Product ComplianceNFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips PSHGCOVERKIT PSHGCOVERKIT Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.