Part Number: BP24V70-3U TAA
- Extends the runtime of expandable 24V DC UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 3U rack-mount installation; 4-post installation accessories included
- Options for 2-post rack-mount and tower installation available
- 2-year limited warranty
Overview
BP24V70-3U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 24V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included daisy-chain connector enables the connection of additional compatible 24V external battery packs to the host UPS. Included mounting accessories support 3U rack-mount installation in 4-post racks. Options for 2-post center-mounting and upright tower installation available.
Compatible with OMNIVS1500XL, OMNIVSINT1500XL, SMART750RMXL2U, SMART750XLA, SU750RTXL2U, SU750XL, SU1000RTXL2UA, SU1000XLA, SUINT1000RTXL2UA and other UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 24V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 24V external battery packs to the host UPS
- Included mounting brackets support rack-mount installation in 4-post racks using only 3 rack spaces (3U)
- 2POSTRMKITHD option supports balanced two-point center-mounting in 2-post equipment racks
- 2-9USTAND option enables upright tower placement
Specifications
OVERVIEW
| UPC Code | 037332123305 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| DC System Voltage (VDC) | 24 |
| UPS Connection | Attached cable with red/black 75 amp male DC connector |
| Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
| Material of Construction | Steel |
| Rack Height | 3U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ) |
| Minimum Required Rack Depth (inches) | 28 |
| Shipping Dimensions (hwd / in.) | 12.00 x 23.00 x 32.50 |
| Shipping Weight (lbs.) | 166.67 |
| Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 25.000 |
| Unit Weight (lbs.) | 138.89 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| 2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
| 2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y1750BC | 5-Year Extended Warranty and Technical Support for Smart & SMX 0-1750 VA External Battery Modules (EBMs) |
| WEXT1N | Extended Warranty and Technical Support for Select Products – KVM, Inverters |
| WEXT2N | Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters |
| WEXT3N | Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters |
Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
| TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Case Studies
Product Images







