Part Number: 744-A4801
UPS backup battery cartridge replaces the expired or aging internal battery in your Eaton 5PX G2 UPS system.
- Replacement battery backup for Eaton 1500VA 5PX G2 UPS systems and select Eaton Series SmartPro 1.44kVA and 1.5kVA models
- Carefully screened and certified to restore UPS runtime to original specs
- Leakproof internal battery cartridge requires no regular maintenance
- Ships pre-wired and ready for immediate installation to prevent downtime
Features
UPS Replacement Battery Cartridge for Select Eaton 5PX G2 UPS Systems
This UPS backup battery replacement is compatible with Eaton’s 1500VA 5PX G2 UPS systems along with Eaton Tripp Lite series SmartPro 1.44kVA & 1.5kVA UPS systems. Eaton UPS batteries have an expected lifespan of three to five years, so you should take proactive steps to avoid a dead battery and ensure continuous uptime.
Comes Pre-Wired for Quick, Easy Installation
The sealed lead acid (SLA) 744-A4801 internal battery cartridge is hot-swappable, allowing you to install it without powering down any connected equipment. Built to function in a wide range of operating temperatures, the 744-A4801 has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications. It is leakproof, requires no maintenance and comes pre-wired for quick and easy installation in your 1500VA 5PX G2 or Eaton Tripp Lite series SmartPro UPS system.
System Requirements
- Compatible with Eaton’s 5PX1500RTNG2 and 5PX1500HRTG2 (5PX G2) UPS systems
- Also compatible with Tripp Lite series SmartPro SMART1500RMXL2U, SMART1500RMXLN, SMX1500XLRT2U, SMX1500XLRT2UN (SmartPro RM G2) UPS systems
Package Includes
744-A4801 Internal Replacement Battery Cartridge
Specifications
OVERVIEW
| UPC Code | 037332282316 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Battery Replacement Description | Re-use existing wiring harness |
| Hot Swap Battery | Yes |
PHYSICAL
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 5.44 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
APPLICATIONS
| Used With | 5PX1500RTG2, 5PX1500RTNG2, 5PX1500HRTG2, SMART1500RMXL2U, SMART1500RMXLN, SMX1500XLRT2U, SMX1500XLRT2UN |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | FCC (USA); CE (Europe) |
Questions & Answers
Proper recharging within the stated shelf life will maintain the runtime to that of a new battery. If a battery has lost significant charge in storage, Eaton will recharge the battery and add a new label noting the next “recharge by” date.
Batteries lose charge or self-discharge due to slight differences in local areas of the plates that discharge the battery. In effect there are tiny, little batteries, inside that are not open circuited and will discharge locally some of the active material. Self-discharge of the battery occurs continuously whether the battery is standing open circuited or operating in the UPS. When the charger is on, a portion of the float current (i.e. small current flowing through the battery) goes to overcoming self-discharge and keeps the battery fully charged.
After recharging is complete, the battery shelf life restarts and a new “recharge by” date should be established to ensure the battery shelf life is maintained through the next required recharge.
First, Eaton batteries may be recharged at the factory as part of standard operating procedure. Batteries that have been recharged will have a new “recharge by” label applied. Furthermore, Eaton guarantees that batteries shipped out of the factory will have at least a three month shelf life.
Failure to put the battery system in service or failure to recharge before the “recharge by” date will result in a permanent loss of battery capacity as well as cancellation of the battery warranty.
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| 5PX1500HRTG2 | Eaton 5PX G2 1500VA 1500W 208V Line-Interactive UPS - 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
| 5PX1500RTNG2 | Eaton 5PX G2 1440VA 1440W 120V Line-Interactive UPS - 8 NEMA 5-15R Outlets, Cybersecure Network Card Included, Extended Run, 2U Rack/Tower |
Documents & Downloads
Useful Web Pages
Product Images
