Part Number: 9PX11KPM
Provides sine wave output and power protection for mission-critical IT installations, edge networks and other advanced network applications. External batteries required to operate.
- Included NETWORK-M3 Gigabit network card enables full remote access and control
- Exclusive ABM technology with 3-stage charging increases internal battery life by 50%
- Interactive LCD interface keeps you updated on critical load information in real time
- Can connect to as many as 12 extended battery modules to add precious runtime
- No internal batteries and requires external batteries to operate
- 3-year limited warranty
Features
11kVA/10kW/208V Power Module for IT Installations and Edge Networks
This 9PX rack-mount power module features hardwired input and output connections. It provides reliable AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. The 9PX11KPM is superlative power management for education, commercial, financial or healthcare networking components, including Cisco switches and servers.
Connects to Battery Backup to Keep You Operational Through Power Outages
Field-replaceable, hot-swappable valve regulated lead acid (VRLA) battery modules (9PXEBM240RT, sold separately) allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Exclusive ABM technology increases battery life by 50 percent and closely monitors battery health to provide advanced notice when batteries need replacing. You can connect up to five battery modules for hours of extended runtime or up to 12 EBMs with the optional 3U rack-mount 240VDC supercharger (SC240RT, sold separately).
Included Gigabit Network Interface Offers 24/7 Remote Access
The NETWORK-M3 Gigabit network card enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be flashed remotely through the NETWORK-M3 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks. The optional Environmental Monitoring Probe Gen 2 (EMPDT1H1C2, sold separately) provides a variety of environmental monitoring capabilities, including temperature and humidity conditions.
Rotating LCD Interface Keeps You Informed at a Glance
The intuitive front-panel LCD provides control settings and critical information to help diagnose any issues. The interface rotates to accommodate both rack-mount and tower configurations, and it tilts up to 45 degrees for more comfortable viewing.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO connectors permit emergency shutdown or remote restart of all connected equipment.
Versatile Installation Options
You can mount the 9PX11KPM in just 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands.
Specifications
OVERVIEW
| UPC Code | 743172039262 |
| UPS Type | On-Line |
INPUT
| Input Phase | Single-Phase |
| Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
| UPS Input Connection Type | Hardwire |
| Input Circuit Breakers | Recommended 70A upstream |
| Input Plug Type | Hard-wire |
OUTPUT
| Output Capacity (VA) | 11000 |
| Output Capacity (kVA) | 11 |
| Output Capacity (Watts) | 10000 |
| Output Capacity (kW) | 10 |
| Frequency Compatibility | 50 / 60 Hz |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V; 250V |
| Output Receptacles | Hardwire |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Expandable Runtime | Yes |
| Expandable Runtime Description | Add up to 5 extended battery modules (EBM) with UPS; (CBLADAPT240RT + 9PXEBM240RTG2 ), add up to 12 EBMs with SC240RT supercharger module |
| Battery Management | ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement) |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
| Primary Form Factor | Rackmount; Tower |
| Rack Height | 3U |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
| Minimum Required Rack Depth (inches) | 30 |
| Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 27.560 |
| Unit Weight (lbs.) | 62.000 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 0-95% non-condensing |
| Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 1920 |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 2900 |
COMMUNICATIONS
| Network Management Cards | (1) Network-M3 |
| Communications Interface | Pre-installed network card; RS-232; USB |
APPLICATIONS
| UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico); cUL Listed; EN 62040-2 |
| Product Compliance | FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
| Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Accessories
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |
Accessories
| Model Number | Description | |
|---|---|---|
| 9PXTFMR11 | Eaton 9PX 10kVA 120V Stepdown Transformer - 8 NEMA 5-20R, 2 L14-30R Outlets, 50/60 Hz, Hardwire Input, 3U Rack/Tower | |
| BINTSYS | Eaton UPS Battery Integration System with Casters | |
| MBP11K208 | Eaton 9PX Maintenance Bypass for Select 8kVA to 11kVA 9PX UPS Systems, Hardwired Input/Output, 3 L6-30R Outlets, 3U Rack/Tower | |
| SC240RT | Eaton Supercharger for 9PX 8kVA and 11kVA UPS Systems, 240VDC, 3U Rack/Tower |
Documents & Downloads
Documentation
- 9PX11KPM runtime chart
- Eaton 9PX 8000 9PX 11000 9PX EBM 240V Installation and User Manual
- Eaton 9PX 5000 9PX 6000 9PX EMB 180 V Installation and User Manual
- Installation Guide for Eaton 2-Post Rack Kit for Online UPS (RK2PC)
- Eaton Battery Integration Systems (BINTSYS)
- Eaton 9PX5KP1 and 9PX6KP1 Interconnect Diagram
- Eaton 9PX3K3U and 9PX EBM 180 V Installation and User Manual
- Eaton 9PX8KSP 9PX10KSP 9PXEBM360SP Installation and User Manual
- Eaton 9PX6KSP 9PXEBM240SP Installation and User Manual
- Product Datasheet
Design Resources
Product Literature
Useful Web Pages
Product Images
















