Part Number: 9PX1500RTN
Provides sine wave output, complete battery backup and power protection for mission-critical IT installations, edge networks and other advanced network applications.
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Included NETWORK-M3 Gigabit network card enables full remote access and control
- NEMA 5-15R outlets split into separate switched banks for managed load shedding
- Interactive LCD interface keeps you updated on critical load information in real time
- Optional extended battery modules allow extended runtime to keep equipment powered
- 3-year limited warranty
Features
1.5kVA/1.35kW/120V Battery Backup for IT Installations and Edge Networks
This 9PX rack-mount online double-conversion UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. The 9PX1500RTN is superlative power management for education, commercial, financial or healthcare networking components, including Cisco switches and servers.
Expandable Internal Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable valve regulated lead acid (VRLA) battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Exclusive ABM technology increases battery life by 50 percent and closely monitors battery health to provide advanced notice when batteries need replacing. You can also connect up to four extended battery modules (9PXEBM48RT, sold separately) for hours of extended runtime.
Included Gigabit Network Interface Offers 24/7 Remote Access
The NETWORK-M3 Gigabit network card enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be flashed remotely through the NETWORK-M3 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks. The optional Environmental Monitoring Probe Gen 2 (EMPDT1H1C2, sold separately) provides a variety of environmental monitoring capabilities, including temperature and humidity conditions.
NEMA 5-15R Outlets Protect Your Connected Components
Eight managed 5-15R outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four outlets are grouped into two load banks that let you shed non-critical loads to extend runtime for critical loads.
Rotating LCD Interface Keeps You Informed at a Glance
The front-panel LCD provides control settings and critical information to help diagnose any issues. The interface rotates to accommodate both rack-mount and tower configurations, and it tilts up to 45 degrees for more comfortable viewing.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.
Versatile Installation Options
You can mount the 9PX1500RTN in just 2U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included support stands. The eight-foot power cord with NEMA 5-15P plug connects to a compatible AC outlet.
Specifications
OVERVIEW
| UPC Code | 743172081629 |
| UPS Type | On-Line |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 12.5A |
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 120V AC |
| UPS Input Connection Type | 5-15P |
| UPS Input Cord Length (ft.) | 8 |
| Maximum Input Amps | 12 |
| Input Plug Type | NEMA 5-15P |
OUTPUT
| Output Capacity (VA) | 1500 |
| Output Capacity (kVA) | 1.5 |
| Output Capacity (Watts) | 1350 |
| Output Capacity (kW) | 1.35 |
| Power Factor | 0.9 |
| Crest Factor | 3:1 |
| Nominal Voltage Details | 100V, 110V, 120V, 125V |
| Frequency Compatibility | 50 / 60 Hz |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 100V; 110V; 120V; 125V |
| Output Receptacles | (8) 5-15R |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 5 min. (1350W) |
| Runtime Half Load (min.) | 16 min. (675W) |
| Expandable Runtime | Yes |
| Expandable Runtime Description | Add up to 4 extended battery modules (EBM). Part number 9PXEBM48RT |
| DC System Voltage (VDC) | 48 |
| Battery Access | Battery access door |
| Internal UPS Replacement Battery Cartridge | 744-A3297 |
| Battery Replacement Description | Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge. |
| Battery Management | ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement) |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | LCD graphical display |
| Switches | RPO / ROO |
| Alarm Cancel Operation | Press ESC to silence the alarm |
| Audible Alarm | Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions |
| LED Indicators | 4 status-indicating LEDs |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 190 |
| AC Suppression Response Time | 0 ms |
PHYSICAL
| Primary Form Factor | Rackmount; Tower |
| Rack Height | 2U |
| Cooling Method | Fan |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
| Minimum Required Rack Depth (inches) | 21 |
| Unit Dimensions (hwd / in.) | 3.400 x 17.300 x 17.700 |
| Unit Weight (lbs.) | 42.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 0-96% non-condensing |
| AC Mode Efficiency Rating (100% Load) | 90 |
| AC Economy Mode Efficiency Rating (100% Load) | 95.8 |
| Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 512 |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 897 |
COMMUNICATIONS
| Network Management Cards | Network-M3 ; INDGW-M2 ; RELAY-MS |
| Communications Interface | Included network card; RS-232; USB |
APPLICATIONS
| UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; NOM (Mexico); EN 62040-2; EN 55022 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS; VCCI (Japan) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
| Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Online UPSs provide the highest level of protection by isolating equipment from raw utility power—converting power from AC to DC and back to AC. Unlike other topologies, this double conversion method provides zero transfer time to battery for sensitive equipment since the electricity is already coming from the UPS. The online, double conversion UPS topology is best applied to mission-critical equipment and locations where utility power is poor or highly unreliable.
To allow for future expansion, we recommend that you install a UPS at approximately 75 percent capacity. In addition, the batteries degrade over time; by oversizing, you provide room for error. In the online Eaton UPS sizing tool (Eaton.com/UPSselector) we’ve included a “capacity used” column.
There can be a significant increase in runtime. Generally speaking, a UPS that provides five minutes at full load will provide 15 minutes at half load.
Yes, you can monitor your Eaton UPS with any UPS or facility management software that supports the industry standard Management Information Base (MIB, RFC 1628) as long as you install the optional connectivity card. Most UPS vendors support this MIB and all good facility management software, including OpenManage, OpenView and Tivoli also support it. Extended Eaton Advanced MIBs are available for greater levels of detail. You can remotely control your Eaton UPS using the Eaton UPS management software or through a secure web interface if you choose the optional connectivity card, which also allows for automated email alerts for power events without needing to install any software.
Accessories
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| 744-A3297 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 1500VA UPS Systems and EBMs |
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| 9PXEBM48RT | Eaton 9PX 48V Extended Battery Module (EBM) used with 9PX1000GRT, 9PX1500RT, 9PX1500RTN and 9PX1500GRT UPS, 2U Rack/Tower |
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images














