Part Number: EBMCBL48RT
Adds 2 meters to the connection between a compatible Eaton 5PX G2 UPS system and a compatible 48V extended battery module (EBM).
- Connects to both an Eaton UPS system and 48V EBM to expand runtime
- Compatible with 1kVA to 1.5kVA Eaton 5PX G2 UPS models
- Works with Eaton 5PXEBM48RTG2 2U extended battery module
- Cable allows you to place EBM more than 2 meters from connected UPS system
- 2-year limited warranty
Features
Helps Provide Extra Runtime for Your Eaton 5PX G2 UPS System
This extension cable adds two meters (6.6 feet) to the connection between your Eaton UPS system and a 48V extended battery module that provides expanded runtime. This gives you extra flexibility in placing the EBM where most convenient. The EBMCBL48RT is compatible with Eaton’s 1kVA to 1.5kVA 5PX1000RTG2, 5PX1000RTNG2, 5PX1500RTG2, 5PX1500RTNG2 and 5PX1500HRTG2 UPS systems, as well as the 5PXEBM48RTG2 48V EBM.
System Requirements
- Eaton 5PXEBM48RTG2 48V EBM
- Eaton 5PX1000RTG2, 5PX1000RTNG2, 5PX1500RTG2, 5PX1500RTNG2 or 5PX1500HRTG2 1kVA to 1.5kVA UPS system
Package Includes
EBMCBL48RT Eaton UPS to Battery Extension Cable, 2 m (6.6 ft.)
Specifications
OVERVIEW
| UPC Code | 743172108524 |
| Accessory Type | Battery Extension Cable |
| Accessory Class | UPS Accessories |
PHYSICAL
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Length (ft.) | 6.6 |
| Unit Dimensions (hwd / in.) | 0.001 x 0.001 x 0.001 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| 5PXEBM48RTG2 | Eaton 48V Extended Battery Module (EBM) for 1000 and 1500 VA 5PX G2 UPS Systems, 2U Rack/Tower |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images







