Part Number: P136-000
Passive adapter connects your DisplayPort computer to an HDMI television, monitor or projector for playing audio and 1080p video.
- Continue using your current HDMI display without the expense of a new DP monitor
- Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports 7.1-channel surround sound to enhance your streaming experience
- Compact 6 in. cable fits easily into pocket, briefcase or laptop bag for use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
Save Money by Connecting Your DisplayPort Laptop to an Existing HDMI Display
This DisplayPort to HDMI cable (M/F) allows you to play stereo audio and high-definition video from your DisplayPort computer or laptop on an HDMI television, monitor or projector. You can continue using your existing HDMI display and HDMI cable without the time, effort or expense of replacing it with a new DisplayPort monitor. The P136-000 is an easy, inexpensive way to play video in classrooms, conference rooms, lecture halls, trade shows and other on-the-road presentations.
Transmits Outstanding 1080p Video for High-Definition Presentations
This DisplayPort to HDMI converter adapter supports computer video resolutions up to 1920 x 1080 (at 60 Hz) and HDTV resolutions up to 1080p with 36-bit Deep Color. Watching videos and playing games on a large-screen HDMI monitor is enhanced by the cable’s support of 7.1-channel surround sound.
Passive Adapters Require DisplayPort++ for HDMI Pass Through
Because it is a passive adapter, the P136-000 requires that the connected source device have a DisplayPort++ (DP++) dual-mode port, which allows HDMI signals to pass through. Check your DisplayPort source’s documentation for compatibility.
Ready to Use Right Out of the Package
Ideal for displaying video on a large monitor or digital sign, each P136-000 cable is perfectly sized for carrying in your briefcase or laptop bag for convenient use anywhere. Just connect the male DP end to your computer’s DisplayPort and the female HDMI end to an HDMI cable to begin sharing HD audio/video signals. The plug-and-play adapter requires no software, drivers or external power.
System Requirements
- Source device with DisplayPort output and DP++ port for HDMI pass through (must support audio to transmit audio signals)
- Display device with HDMI input
Package Includes
P136-000 DisplayPort to HDMI Video Adapter Video Converter, M/F, Black, 6 in. (15 cm)
Specifications
OVERVIEW
| UPC Code | 037332148056 |
| Product Type | Video Adapter |
| Device Compatibility | Computer; Laptop; Monitor/HDTV; Projector; Video Game System |
| Technology | HDMI; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.09 |
| Unit Dimensions (hwd / in.) | 7.000 x 9.000 x 0.500 |
| Unit Weight (lbs.) | 0 |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images




















