Part Number: P580-070-4K6
Connects your laptop, media server or 4K Blu-ray player to a 4K-compatible television, monitor or projector.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with HBR2 (High Bit Rate 2)
- Patented bonded-pair design with small, flexible outside diameter of just 7.3 mm
- 70 ft. length allows you great flexibility in setting up devices in your A/V application
- Complies with HDCP 2.2 standards to display up-to-date 4K video content
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
DisplayPort 1.2 Cable Gets Your Gaming, Home Theater or Digital Signage Setup 4K-Ready
This 4K DisplayPort cable (M/M) securely connects 4K-compatible source and display devices in your audio/video application. The P580-070-4K6 is compatible with all DisplayPort devices, including 4K Blu-ray players, gaming consoles, laptops, media servers, satellite/cable TV boxes and tablets, as well as HDTVs, monitors, projectors and audio receivers. The cable’s patented bonded-pair design with small 7.3-millimeter diameter allows more flexibility during installation.
Transmits 4K Video with HBR2 and 4:4:4 Color
The P580-070-4K6 supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz. It supports HBR2 (High Bit Rate 2) and HDCP 2.2 encryption, which allows you to stream 4K content with no loss in resolution. This HBR2 cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. It is backward compatible with previous DisplayPort generations, allowing you to use it with non-4K equipment.
Invest in Quality Construction for Reliable Performance
Contacts and connectors are gold-plated to resist corrosion. The male connectors latch securely to help prevent the cable from becoming accidentally disconnected and disrupting a continuous audio/video signal. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the DisplayPort cord.
System Requirements
Both source and display devices must be compatible with 4K standards to watch 4K video
Package Includes
P580-070-4K6 DisplayPort Cable (M/M), 4K 60 Hz, 70 ft. (21.3 m)
Specifications
OVERVIEW
| UPC Code | 037332293787 |
| Product Type | Passive Cable |
| Technology | DisplayPort |
| Cable Type | Passive |
VIDEO
| Video Input | DISPLAYPORT (MALE) |
| Video Output | DISPLAYPORT (MALE) |
| Max Supported Video Resolution | 3840 X 2160 60HZ (4K) |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:4:4 |
| Signal Transmission | Bidirectional |
| Bandwidth | 21.6 Gbps |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | DISPLAYPORT (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
| Latching or Gripping Connector | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Connector Color | Gray |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 7.3MM |
| Wire Gauge (AWG) | 26/30 |
| Cable Length (ft.) | 70 |
| Cable Length (in.) | 840 |
| Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
| Unit Dimensions (hwd / in.) | 17.000 x 14.000 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 2.71 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% TO 90% RH, NON-CONDENSING |
| Storage Humidity Range | 0% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Displayport Specification | 1.2 |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127A-1A1-BDBDA | DisplayPort over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, Power over Cable, 230 ft. (70 m), TAA | |
| B127A-1A1-BDBH | DisplayPort to HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB, PoC, HDCP 2.2, 230 ft., TAA |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B156-003-8K | 3-Port DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA | |
| B156E-003-8K-K | 3-Port DisplayPort to DisplayPort Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA |
Documents & Downloads
Declarations of Conformity
Product Images


















