Part Number: P037-002
C14 to C21 15A heavy-duty cable connects high-output devices with C13/C22 power connectors commonly found on high-powered IT equipment.
- Recommended for powering switches, servers and other high-powered network devices
- 15A C21/C14 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
- Thick 14 AWG wire manages high power levels required for larger equipment
- 2 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
15A C14-to-C21 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable, including AI/machine-learning data centers. The two-foot (0.6-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU or UPS in a crowded rack enclosure.
Recommended for High-Temperature Environments
The P037-002 can be used to connect a blade server, large router or network switch with a C22 inlet, usually found on high-powered, high-temperature (overall operating temperature maximum 105°C/221°F) equipment, to a PDU or UPS system. It’s an ideal upgrade to a power cord with improved temperature threshold for data center applications in which temperature control and fire safety are high priorities.
Package Includes
P037-002 Power Cord, C14 to C21, 2 ft. (0.6 m), Black
Specifications
OVERVIEW
| UPC Code | 037332293190 |
| Device Compatibility | Computer; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | IEC-320-C21 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2; VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 11mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 12 |
| Cable Length (ft.) | 2 |
| Cable Length (in.) | 24 |
| Shipping Dimensions (hwd / in.) | 12.80 x 8.86 x 0.50 |
| Shipping Weight (lbs.) | 0.62 |
| Unit Dimensions (hwd / in.) | 12.800 x 8.900 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 221°F (-20° to 105°C) |
| Storage Temperature Range | -4° to 221°F (-20° to 105°C) |
| Operating Humidity Range | 10% TO 65% RH, NON-CONDENSING |
| Storage Humidity Range | 10% TO 65% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |

















