Part Number: PLC19BL
- PLC19BL Plug-lock inserts keep C20 power cords connected to C19 outlets
- Prevents accidental disconnection of network hardware during routine rack maintenance
- Universal compatibility, no special cables, outlets or special PDU hardware required
- BLUE color inserts ship in packages of 100, more colors available
- 2-year limited warranty
Overview
PLC19BL BLUE color plug-lock inserts prevent accidental disconnection of C20 plug-in power cords from C19 output receptacles. IEC 60320 plug-in electrical cords are frequently loose-fitting and are often subject to accidental disconnection during routine network maintenance. To prevent critical equipment plugs from getting knocked loose, place a plug-lock insert over any C20 input cord and connect it to any C19 outlet. The insert strengthens the connection of the plug to the outlet, keeping critical equipment plugged in and running during routine rack access and maintenance. Plug-lock inserts provide a no-clutter alternative to common zip-tie cord retention schemes and a low-cost answer to expensive proprietary locking plug and outlet hardware. PLC19BL plug-lock inserts ship in packages of 100.
Features
- PLC19BL Plug-lock inserts prevent accidental disconnection of C20 plug-in power cords from C19 outlets
- BLUE color PLC19BL inserts ship in packages of 100 pieces
- Corrects loose-fitting IEC60320 power connections that could lead to accidental disconnection of power cables
- Plug-lock inserts strengthen the connection of your C20 plug-in device to any C19 outlet, keeping vital network equipment plugged in and running during routine rack access and maintenance
- Universal compatibility ensures proper fit and enhanced plug retention when used with any standard C20 plug and C19 outlet combination; no proprietary cables or outlets required
- Simple installation, just place a Plug-lock insert over any C20 equipment power cord and plug it in
- Pull tabs enable safe retraction of the insert from powered C19 outlets
- Plug-lock inserts provide a no-clutter alternative to common zip-tie cord retention schemes and prevents reliance on lesser elegant remedies involving duct tape, electrical tape or super glue
- High strength PA66 nylon UL94 material with V2 flame rating
Specifications
OVERVIEW
| UPC Code | 037332179746 |
| Accessory Type | Plug-Lock Insert |
| Accessory Class | PDU Accessories |
PHYSICAL
| Color | Blue |
| Shipping Dimensions (hwd / in.) | 3.60 x 12.40 x 8.50 |
| Shipping Weight (lbs.) | 1.00 |
| Unit Dimensions (hwd / in.) | 1.290 x 1.420 x 1.060 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Videos
- PDU Plug Lock Insert
https://tripplite.eaton.com/video/pdu-plug-lock-insert/60360
Product Images
















