Part Number: SRN3RG9USDP
Locking metal enclosure protects your rack-mount equipment against theft, damage, tampering, and excess moisture and debris.
- Enclosed, sealed metal housing protects 9U of rack equipment up to 32 in. deep
- NEMA 3R enclosure provides protection against rain, sleet, snow and other moisture
- Door locks securely with included keys to help prevent damage, tampering or theft
- Internal fans with thermal switch improve airflow through the enclosure and keep equipment cool
- Enclosure swings away from the wall on hinge for easy back-door access
- 5-year limited warranty
Features
Space-Saving Wall-Mount Enclosure Houses Rack Equipment up to 32 in. Deep
This SmartRack® industrial enclosure is designed to house 9U of 19-inch rack-mount equipment, such as network switches and patch panels. Constructed from steel with a durable gray powder-coated finish, the SRN3RG9USDP has a maximum load capacity of 200 pounds (90.7 kilograms) and is suitable for indoor and outdoor applications.
NEMA 3R Enclosure Designed for Protection Against Harsh Elements
The SRN3RG9USDP protects its contents against the ingress of water (including rain, sleet and snow), solid foreign objects (including falling dirt) and even ice forming on the outside of the enclosure. It is ideal for a multitude of industrial sites, such as factories, construction areas, utility plants, power stations, transportation terminals, distribution hubs, warehouses and other areas where you need to keep sensitive equipment secure, organized and out of the way.
Locks and Hinged Back Allow Easy Authorized Access to Equipment and Cabling
The fully welded steel housing locks securely with the included keys to protect its contents against theft, tampering and unauthorized access. The enclosure swings away from the wall on a sturdy hinge, allowing easy back-door access to equipment and cabling during installation and maintenance. Data and power cables may be routed through a bottom conduit cutout.
Easy Enclosure and Equipment Installation
This 9U industrial enclosure comes fully assembled and ready to mount to the wall with user-supplied hardware. Front and rear mounting rails adjust independently to accommodate equipment up to 32 inches deep. Hardware for mounting equipment inside the enclosure is included.
Built-In Fans Help Keep Equipment Cool and Lasting Longer
Two top-mounted fans with thermal switch activate when the temperature inside the enclosure reaches 86°F (30°C). Keeping rack equipment cool helps prevent damage and ensure optimum performance.
Specifications
OVERVIEW
| UPC Code | 037332277848 |
| Device Compatibility | Computer; DVR; Network Switch; PDU; Patch Panel; Server; UPS |
| Rack Type | Small Enclosure |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | 120 VAC (80VAC ~140VAC)~ 50Hz/60Hz |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
PHYSICAL
| Color | Gray |
| Material of Construction | Powder Coated Steel |
| Rack Height | 9U |
| Rack Depth | Deep |
| Mounting Location | Wall |
| Factory Preset Rack Depth (in.) | 20.00 |
| Mounting Holes or Slots | Yes |
| Maximum Device Depth (in.) | 34 |
| Minimum Device Depth (in.) | 3 |
| Shipping Form Factor | Factory Assembled |
| Shipping Dimensions (hwd / in.) | 29.25 x 28.00 x 40.00 |
| Shipping Weight (lbs.) | 205.00 |
| Unit Dimensions (hwd / in.) | 23.240 x 25.170 x 36.130 |
| Unit Dimensions (in.) | 23.240 x 25.170 x 36.130 |
| Unit Weight (lbs.) | 143.270 |
| Weight Capacity - Stationary (lbs.) | 200 |
| Number of Vertical Mounting Rails | 4 |
| Mounting Details | Adjustable equipment mounting rail (10-32) |
| Cable Entry/Exit | Sealed cut-out; compatible gland plates sold separately. |
FEATURES & SPECIFICATIONS
| Grounding Details | Cabinet Body |
| Tools Necessary | Yes |
| Built-in Cable Management | Yes |
| Fans (Type/Quantity) | 11 x 5.9-in/150 mm fan; PBT blades; Aluminum frame; 190/210 CFM |
| Fan Details | NOTE: Fans only activate when the ambient temperature inside the enclosure exceeds 86°F (30°C) |
| Locking | Yes |
| Lock Type | Key |
| Outdoor Use | Yes |
| Gasketed Door | Yes |
STANDARDS & COMPLIANCE
| Protection Rating | NEMA 3R |
| Product Certifications | CAN/CSA-C22.2 No. 286 (Canada); UL 508A |
| Product Compliance | RoHS; REACH; EIA/ECA-310-E; NEMA 3R |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Enclosures with a NEMA 3R protection rating resist falling dirt, rain, splashing water and snow. They are ideal for housing electrical and electronic components such as switchgear, power distribution and industrial controls.
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRGP1KO | SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 6 Ports (0.5 in.) | |
| SRGP2KO | SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 3 Ports (2 in.) | |
| SRGP3RM | SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, 21-Port Membrane | |
| SRGP4PLASTIC | SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, Waterproof |
Documents & Downloads
Documentation
Design Resources
Product Images
























