Part Number: SRDUCTN7009
- Designed to keep your Cisco Nexus 7000-Series network switch cool
- 9U duct kit forces cool air toward switch’s rear exhaust for better airflow
- Features 2 tray ducts (top and bottom) and side inlet and exhaust box ducts
- Includes all necessary mounting hardware for efficient, immediate installation
- Designed to mount into extra-wide 750 mm SmartRack® racks
- 5-year limited warranty
Features
System Requirements
- Specifically geared for Cisco Nexus 7000 Series switches
- Mounts into extra-wide 750 mm racks
- Does not fit standard-width SmartRack racks
Package Includes
- Inlet box
- Exhaust box
- Top tray
- Bottom tray
- (16) M6 x 16 screws
- (16) M6 cup washers
- (7) M4 screws
- (2) Rear plates
- Assembly instructions
Specifications
OVERVIEW
| UPC Code | 037332196439 |
| Accessory Type | Duct Kit |
| Accessory Class | Cooling Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 26.57 x 10.43 x 37.40 |
| Shipping Weight (lbs.) | 80.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images













