Part Number: N060-004 TAA
- Laser cut 14-gauge steel results in smooth edges
- Keyholes on 16-inch centers plus through-the-wall cabling cut-out
- Accepts any standard 19inch Patch Panels
- 4U Height (7.0"): 19"wide x 7.0" high x 6.0" deep
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This heavy-duty 14-gauge-steel 4U wall-mount patch panel bracket is the ideal alternative to a full size rack. Standard EIA 19-inch width allows installation of any 19-inch patch panel. Laser-cut metal keeps all edges smooth, greatly reducing the possibility of injury and wear on cable jackets. Universal mounting for right or left hinging. Keyholes are spaced 16 inches apart for mounting on wall studs. Stamped horizontal reinforcement ribs allow for greater sturdiness and stability and allow the addition of a rear cutout for feeding cable through a wall opening. Smooth, glossy black finish.
Features
- 4U height (7.0"), 6inch depth
- Laser cut for smooth edges
- 16 -inch center mounting
- Universal left or right hinge mounting
- Rear cut-out for through the wall cabling
- Standard EIA 19inch width accepts any manufacturers EIA compliant patch panel
- Smooth, black glossy finish
- Heavy duty 14 gauge steel with stamped reinforcement ribs
Specifications
OVERVIEW
| UPC Code | 037332126405 |
| Accessory Type | Mounting Bracket |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Rack Height | 4U |
| Maximum Device Depth (in.) | 5.5 |
| Shipping Dimensions (hwd / in.) | 6.50 x 20.50 x 7.50 |
| Shipping Weight (lbs.) | 5.70 |
| Unit Dimensions (hwd / in.) | 7.100 x 19.200 x 5.800 |
| Unit Weight (lbs.) | 5 |
| Weight Capacity - Stationary (lbs.) | 35 |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 60297-3; NOM (Mexico); UL 60950-1 |
| Product Compliance | DIN 41494; RoHS; EIA/ECA-310-E; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N052-012 | 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N052-024 | 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N052-048 | 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N252-012 | 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA | |
| N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N252-048 | 48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA |
Documents & Downloads
Product Literature
Product Images














