Part Number: SR45UBEXP
- 45U SmartRack enclosure with doors and NO side panels. 'EXP' version is an expansion model for when several cabinets are bayed together
- 4 interior vertical posts with unthreaded square hole openings
- Standard 24" (600mm) width and 42" (1050mm) depth for optimizing floor space
- Ships fully assembled
- Massive front to rear ventilation capacity
- 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
- Locking, removable, reversible front and rear doors
- 5-year limited warranty
Overview
The SR45UBEXP is an expansion model used when several cabinets are bayed together. It has doors and a roof, but no side panels. Its integrated baying tabs make it easy to combine multiple enclosures in rows fro data center application. The SR45UBEXP is also compatible with hot aisle/cold aisle configurations.
The SR45UBEXP houses 3,500 pounds (1588 kilograms) of standard 19-inch rack equipment in 45U. Offers vendor-neutral square hole/cage nut mounting for guaranteed compatibility with all EIA-310-E compliant 19-inch equipment. Its front and rear pairs of vertical rails are adjustable in quarter-inch increments from four to 37 inches. Adjustment is quick and an easy-view depth index ensures consistent rail placement without requiring time-consuming measurements. Each rack space within the enclosure is numbered for ready reference. Two of these adjustable vertical mounting rails support toolless button-mount 0U installation of up to four compatible PDUs and cable managers. This feature makes it easier to route cabling to rack equipment and reduces cord clutter.
The top panel of the SR45UBEXP is vented to help remove warm air from the enclosure and draw in cool air by convection. The top panel includes ports for cable routing and can be quickly removed without tools. To facilitate cable access, the SR45UBEXP is open-bottom.
All components of the SR45UBEXP are grounded to the enclosure frame. Front and rear threaded grounding points are provided for connection to the facility earth ground. The removable front and rear doors feature quick-release ground wires.
To simplify deployment, the SR45UBEXP comes with preinstalled casters that enable it to be easily maneuvered into the desired location, where it can be secured by adjusting the preinstalled levelers. Note: The casters are intended for minor position adjustments and are not designed for moving the enclosure over long distances.
As part of the SmartRack® family, the SR45UBEXP is compatible with an extensive range of rack-mount accessories, enabling you to customize your solution to meet any requirement.
Features
- Ships fully assembled for rapid deployment and roll into place on heavy-duty pre-installed casters (casters are removable)
- Front and rear sets of equipment mounting rails adjust in 1/4" increments. Adjustment is quick and convenient. The easy-view depth index ensures consistent rail placement without requiring time-consuming measurements.
- Toolless accessory mounting rails (2 rails per enclosure) include slots for quick installation of compatible PDUs and vertical cable managers. Mounting slots are arranged in an industry-standard pattern compatible with a wide variety of accessories. Each rail can accommodate two vertical PDUs or cable managers side-by-side (four items per enclosure).
- Enclosure includes mounting hardware of 50 pieces of M6 cage nuts and 50 pieces of M6 screws
- Textured powder coat finish for tough resistance to environmental concerns such as deployment in warehouses.
- Massive front to rear ventilation capacity. 65+% open space in door perforation pattern meets or exceeds server manufacturer requirements.
- Maximum usable internal depth of 37 inches/94 cm (front to rear rail).
- Weight ratings of 3500 lbs (1588 kgs) stationary and 2250 lbs (1020.6 kgs) rolling.
- Front door is locking, reversible and removable.
- Rear doors are locking and reversible. Split rear door design reduces clearance requirements for service entry allowing the enclosure to be placed closer to a wall.
- Built in baying tabs allow enclosures to be combined securely in rows. Center-to-center width can be set at 600mm or 24" to match standard data center floor tiles.
- Leveling feet extend to allow enclosure to be positioned on uneven floors. Levelers are removable.
- Convenient grounding system. All components are grounded to the enclosure frame which includes multiple connections for facility ground. Front and rear doors include quick-release ground wires.
- Open bottom for cable access.
- Top panel has generous cable access holes. Panel can be removed toollessly in seconds without having to disconnect cables first.
- Included stabilizing brackets are used for shipment and can be reattached at the bottom of the enclosure frame on the inside or outside of the rack.
- Compatibility with airflow optimization accessories as well as cable management accessories.
Specifications
OVERVIEW
| UPC Code | 037332174772 |
| Device Compatibility | Patch Panel; Network Switch; UPS; Server |
| Rack Type | Enclosure |
PHYSICAL
| Color | Black |
| Rack Height | 45U |
| Rack Depth | Standard |
| Factory Preset Rack Depth (in.) | 27.75 |
| Maximum Device Depth (in.) | 37 |
| Minimum Device Depth (in.) | 4 |
| Shipping Dimensions (hwd / in.) | 90.50 x 26.00 x 45.00 |
| Shipping Weight (lbs.) | 278.00 |
| Unit Dimensions (hwd / in.) | 83.750 x 23.630 x 43.000 |
| Unit Weight (lbs.) | 223 |
| Weight Capacity - Rolling (lbs.) | 2250 |
| Weight Capacity - Stationary (lbs.) | 3500 |
| Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
| Grounding Details | Front and Back door frames |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 60950-1 |
| Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
It's important to ensure that the server rack is properly cooled, and cold airflow is sufficient to prevent overheating and equipment failure. If you plan on buying a portable or in-rack air conditioner, and need to know how much cooling power you need, here are some helpful tips.
The amount of heat that a server rack produces depends on the type of equipment in the rack, the number of devices installed, and the workload of the equipment. As a general rule, a fully loaded server rack can produce anywhere between 4 and 20 kilowatts of heat.
Further Reading: Server Racks Explained
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRFANROOF | SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug | |
| SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet | |
| SRXFANROOF | SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet |
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting | |
| SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERINGVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting | |
| SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation | |
| SRCABLETRAYEXP | SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY | |
| SRCABLEVRT3 | SmartRack 3-in. (7.62 cm) Wide High Capacity Vertical Cable Manager - Double finger duct |
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip | |
| SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
| SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
| SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCASTERHDKIT | SmartRack Heavy-Duty Rolling Caster Kit, 4 pack | |
| SRCOMBO | SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors | |
| SREXTENDER | SmartRack Rack Enclosure Extension Frame | |
| SRFILTER | SmartRack Enclosure Filter Kit | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
| SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
| SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSKIRT | SmartRack Enclosure Skirt Kit | |
| SRSTABILIZE | SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures | |
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| SRTHERMDUCT | SmartRack Thermal Duct Kit for SmartRack Enclosures | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images















