Part Number: SR45UBWDSP1
Extra-wide rack cabinet houses, organizes and secures high-density rack equipment installations in network wiring closets and server rooms.
- Maximum capacity: 3500 lb. (1588 kg) stationary, 2250 lb. (1021 kg) rolling load
- Doors and side panels lock securely to help prevent damage, tampering or theft
- 750 mm wide to allow cable management and PDU mounting along the sides of the rack
- Provides physical equipment and media security required for PCI DSS compliance
- Ships on a special pallet with additional reinforcement and shock-absorbing material
- 5-year limited warranty
Features
Wide Server Rack Accommodates 42U of Rack Equipment and Side Cable Management
This SmartRack® 45U server rack is designed for network wiring closets, retail locations, classrooms, back offices and other areas with essential rack-mount IT equipment. It is 750 millimeters wide to allow more room for cable management and PDU mounting along the sides of the rack, which permits free front-to-rear airflow. Constructed from heavy-duty steel with a durable black powder-coated finish, the SR45UBWDSP1 has a maximum stationary load capacity of 3500 pounds (1588 kilograms) and a maximum rolling load capacity of 2250 pounds (1020 kilograms).
Ships on a Special Shock-Absorbing Pallet for Extra Safety
The SR45UBWDSP1 comes mounted on a special pallet that features additional reinforcement and shock-absorbing material. The pallet's protective cushion safeguards the enclosure and the precision components it contains during re-shipping. Reinforced pallets and reusable packaging provide the flexibility to fully configure rack enclosures in a centralized location and safely re-ship them to remote sites, saving significant service costs. They also allow the freedom to custom-configure enclosures with network and server hardware, UPS systems, PDUs, KVM switches and a variety of other devices prior to final installation. At the desired location, the SR45UBWDSP1 can be easily maneuvered with its preinstalled (removable) casters, rolled off the pallet on included heavy-duty ramps and secured by adjusting the preinstalled levelers.
Keeps Important Equipment Secure
The reversible front door, split rear doors and half-size side panels lock securely to help prevent damage, tampering or theft. The doors, side panels and top panel are designed for quick release, making it easy to access connected equipment and cabling with little effort. Convenient top access ports and an open bottom allow easy cable routing through the cabinet. The vented doors allow generous airflow from front to rear to keep your equipment cool and functioning at their peak.
Easy Equipment Installation
Front and rear pairs of vertical mounting rails adjust in quarter-inch increments to accommodate equipment up to 37 inches (940 millimeters) deep. Each rack space is numbered for quick reference, and an easy-view depth index ensures consistent rail placement without time-consuming measurements. Toolless 0U mounting rails allow quick installation of up to four compatible PDUs and vertical cable managers.
Designed for Baying Multiple Enclosures in a Row
Built-in baying tabs allow the combination of two or more rack cabinets in a row. Center-to-center width can be set at 30 inches (750 millimeters) to match standard data-center floor tiles.
Meets Payment Card Industry Standards
The SR45UBWDSP1 provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or transmit credit card information.
Specifications
OVERVIEW
| UPC Code | 037332175236 |
| Device Compatibility | Patch Panel; Network Switch; UPS; Server |
| Rack Type | Enclosure |
PHYSICAL
| Color | Black |
| Rack Height | 45U |
| Rack Depth | Standard |
| Factory Preset Rack Depth (in.) | 27.75 |
| Maximum Device Depth (in.) | 37 |
| Minimum Device Depth (in.) | 4 |
| Shipping Dimensions (hwd / in.) | 90.30 x 31.00 x 45.00 |
| Shipping Weight (lbs.) | 390.00 |
| Unit Dimensions (hwd / in.) | 83.750 x 29.530 x 43.000 |
| Unit Weight (lbs.) | 340 |
| Weight Capacity - Rolling (lbs.) | 2250 |
| Weight Capacity - Stationary (lbs.) | 3500 |
| Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
| Grounding Details | Front and rear door frames |
| Built-in Cable Management | Yes |
| Extra Wide | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 60950-1 |
| Product Compliance | RoHS; CE (Europe); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
It's important to ensure that the server rack is properly cooled, and cold airflow is sufficient to prevent overheating and equipment failure. If you plan on buying a portable or in-rack air conditioner, and need to know how much cooling power you need, here are some helpful tips.
The amount of heat that a server rack produces depends on the type of equipment in the rack, the number of devices installed, and the workload of the equipment. As a general rule, a fully loaded server rack can produce anywhere between 4 and 20 kilowatts of heat.
Further Reading: Server Racks Explained
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting | |
| SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERINGVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting | |
| SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation | |
| SRCABLETRAYEXP | SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY | |
| SRCABLEVRT3 | SmartRack 3-in. (7.62 cm) Wide High Capacity Vertical Cable Manager - Double finger duct | |
| SRVRTRAIL23 | SmartRack 23 in. Wide Mounting Rail Kit |
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip | |
| SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
| SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
| SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor | |
| SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers | |
| SRCASTERHDKIT | SmartRack Heavy-Duty Rolling Caster Kit, 4 pack | |
| SRCOMBO | SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors | |
| SREXTENDER | SmartRack Rack Enclosure Extension Frame | |
| SRFILTER | SmartRack Enclosure Filter Kit | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
| SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
| SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSTABILIZE | SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures | |
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images















