Part Number: RBC93-2U
- Certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leakproof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
Overview
These premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications and ships ready for installation. Reusable packaging holds expired batteries for recycling center delivery. See the UPS replacement battery web page to confirm compatibility and quantity required.
COMPATIBLE WITH SMART1500RM2U, SMX1500RM2U, SMART1500RMXL2Ua ("a" suffix version only).
Specifications
OVERVIEW
| UPC Code | 037332121219 |
BATTERY
| DC System Voltage (VDC) | 36 |
| Included Battery Set | Contains (3) 12V 9AH sealed lead acid batteries |
| Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
| Rack Height | 2U |
| Minimum Required Rack Depth (inches) | 11 |
| Shipping Dimensions (hwd / in.) | 4.20 x 12.10 x 14.10 |
| Shipping Weight (lbs.) | 22.10 |
| Unit Dimensions (hwd / in.) | 2.750 x 10.250 x 8.000 |
| Unit Weight (lbs.) | 18.8 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
